alert
Obsolete

This product was discontinued on: June 1, 2017

Replaced By:
LNX-4514DS-A1M
2-port sector antenna, 2x 698–896 MHz, 45° HPBW, factory attached actuator
For other alternatives, please contact us for more information.

LNX-4514DS-VTM   |   LNX-4514DS-A1M

2-port sector antenna, 2x 698–896 MHz, 45° HPBW, RET compatible

  • Broadband, providing future-ready single antenna for application in 700 MHz and existing 850 MHz cellular operation
  • Air dielectric design provides superior PIM performance with repeatable antenna-to-antenna gain and pattern consistency
  • Single piece radome provides long term mechanical stability
  • Proven core design technology, with over 1,000,000 similar antennas deployed
  • Specifically designed to have physical dimensions similar to most existing cellular antennas

Electrical Specifications
Frequency Band, MHz698–806806–896
Gain, dBi15.516.4
Beamwidth, Horizontal, degrees4745
Beamwidth, Vertical, degrees17.315.8
Beam Tilt, degrees2–182–18
USLS, typical, dB1615
Front-to-Back Ratio at 180°, dB3228
Isolation, dB3030
VSWR | Return Loss, dB1.4 | 15.61.4 | 15.6
PIM, 3rd Order, 2 x 20 W, dBc-153-153
Input Power per Port, maximum, watts500500
Polarization±45°±45°
Impedance50 ohm50 ohm
General Specifications  
Operating Frequency Band   698 – 896 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   2
RF Connector Quantity, low band   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
Radome Material   Fiberglass, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   586.0 N @ 150 km/h
131.7 lbf @ 150 km/h
Wind Loading, lateral   154.0 N @ 150 km/h
34.6 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1308.0 mm   |   51.5 in
Width   389.0 mm   |   15.3 in
Depth   163.0 mm   |   6.4 in
Net Weight, without mounting kit   13.3 kg   |   29.3 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   LNX-4514DS-A1M
   
Packed Dimensions  
Length   1780.0 mm   |   70.1 in
Width   545.0 mm   |   21.5 in
Depth   300.0 mm   |   11.8 in
Shipping Weight   24.8 kg   |   54.6 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Included Parts

BSAMNT-1
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel