HP10-105-P1A

3.0 m | 10 ft High Performance Parabolic Shielded Antenna, single-polarized, 10.500–10.700 GHz, CPR90G, gray antenna, standard white radome with flash, standard pack—one-piece reflector

Product Classification  
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   HP - High Performance Parabolic Shielded Antenna, single-polarized
Diameter, nominal   3.0 m | 10 ft
Packing Standard pack
Radome Color   White
Radome Material   Standard
Reflector Construction   One-piece reflector
Antenna Input   CPR90G
Antenna Color   Gray
Antenna Type   HP - High Performance Parabolic Shielded Antenna, single-polarized
Diameter, nominal   3.0 m | 10 ft
Flash Included   Yes
Polarization   Single
   
Electrical Specifications  
Operating Frequency Band 10.500 – 10.700 GHz
Beamwidth, Horizontal   0.8 °
Beamwidth, Vertical   0.8 °
Boresite Cross Polarization Discrimination (XPD) 30 dB
Electrical Compliance   ETSI Class 2   |   US FCC Part 101A
Front-to-Back Ratio 70 dB
Gain, Low Band   47.7 dBi
Gain, Mid Band 47.8 dBi
Gain, Top Band   47.9 dBi
Operating Frequency Band 10.500 – 10.700 GHz
Radiation Pattern Envelope Reference (RPE) 3260C
Return Loss 30.7 dB
VSWR 1.06
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±5°
Fine Elevation Adjustment   ±5°
Mounting Pipe Diameter   115 mm | 4.5 in
Net Weight   261 kg   |   575 lb
Side Struts, Included   1 inboard   |   1 outboard
Side Struts, Optional   2 outboard
Wind Velocity Operational 110 km/h   |   68 mph
Wind Velocity Survival Rating 200 km/h   |   125 mph
   
Wind Forces At Wind Velocity Survival Rating  
Angle α for MT Max   -110 °
Axial Force (FA) 17632 N   |   3964 lbf
Force on Inboard Strut Side   5870 N   |   1320 lbf
Force on Outboard Strut Side   8840 N   |   1987 lbf
Side Force (FS) 8734 N   |   1963 lbf
Twisting Moment (MT) -8630 N-m   |   -6365 ft lb
Weight with 1/2 in (12 mm) Radial Ice   577 kg   |   1272 lb
Zcg with 1/2 in (12 mm) Radial Ice   818 mm   |   32 in
Zcg without Ice   767 mm   |   30 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Packed Dimensions  
Gross Weight, Packed Antenna   542.0 kg   |   1194.9 lb
Height   2530.0 mm   |   99.6 in
Length   3360.0 mm   |   132.3 in
Volume   19.5 m³
Width   2290.0 mm   |   90.2 in
   
Antenna Dimensions And Mounting Information