QD-2402

1-port small cell antenna, 2400–2500 MHz, 27° HPBW, fixed electrical tilt

  • Low profile antenna
  • Small, light weight design provides an easy to install, cost effective solution
  • Single piece radome provides long term mechanical stability
  • Mounts to top of tower, pole, or building

Electrical Specifications
Frequency Band, MHz2400–2500
Gain, dBi16.0
Beamwidth, Horizontal, degrees27
Beamwidth, Vertical, degrees27.0
Beam Tilt, degrees0
USLS, typical, dB17
Front-to-Back Ratio at 180°, dB30
VSWR | Return Loss, dB1.5 | 14.0
Input Power per Port, maximum, watts3
PolarizationVertical
Impedance50 ohm
General Specifications  
Operating Frequency Band   2400 – 2500 MHz
Antenna Type   Small Cell
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   1
RF Connector Quantity, high band   1
RF Connector Interface   N Female
Color   Off-white
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
Radome Material   ABS, UV resistant
RF Connector Location   Rear
   
Dimensions  
Length   280.0 mm   |   11.0 in
Width   272.0 mm   |   10.7 in
Net Weight, without mounting kit   0.9 kg   |   2.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Add Cancel