TTTT65AP-1XR

8-port sector Planar Array Antenna, 2496–2690 MHz, 65° HPBW, 1x RET

  • Excellent solution for site sharing and maximizing capacity
  • Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
  • MIMO ready

Electrical Specifications
Frequency Band, MHz2496–2690
Gain, dBi18.2
Beamwidth, Horizontal, degrees68
Beamwidth, Vertical, degrees4.8
Beam Tilt, degrees0–8
Beam Tilt Tolerance, degrees±1
USLS (First Lobe), dB26
Front-to-Back Ratio at 180°, dB30
Coupling level, Amp, Antenna port to Cal port, dB26
Coupling level, max Amp Δ, Antenna port to Cal port, dB±2
Coupler, max Amp Δ, Antenna port to Cal port, dB0.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees7
Isolation, dB26
VSWR | Return Loss, dB1.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc-143
Input Power per Port, maximum, watts250
Polarization±45°
Impedance50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz2496–2690
Gain by all Beam Tilts, average, dBi17.9
Gain by Beam Tilt, average, dBi
0 ° | 17.7
 4 ° | 17.9
 8 ° | 17.8
Beamwidth, Horizontal Tolerance, degrees±9.6
Beamwidth, Vertical Tolerance, degrees±0.3
CPR at Sector, dB 12
Electrical Specifications, Broadcast 65°  
Gain   17.4 dBi
Beamwidth, Horizontal   66 °
Beamwidth, Horizontal Tolerance   ±2.4°
Beamwidth, Vertical   5 °
Beamwidth, Vertical Tolerance   ±0.5°
CPR at Boresight   17 dB
Front-to-Back Total Power at 180° ± 30°   27 dB
Null Fill   -22 dB
   
Electrical Specifications, Service Beam  
Gain at Beam Steering   21.5 dBi @ 30 °
Gain Tolerance at Beam Steering   0.3 dBi @ 0 °
Beamwidth, Horizontal at Beam Steering   22 ° @ 24 °
CPR at Boresight at Beam Steering   22 dB @ 0 °
Front-to-Back Total Power at 180° ± 30° at Beam Steering   30 dB @ 15 °
Horizontal Sidelobe at Beam Steering   10 dB @ 0 °
   
Electrical Specifications, Single Column  
Gain   17.8 dBi
Beamwidth, Horizontal   68 °
Beamwidth, Horizontal Tolerance   ±10°
Beamwidth, Vertical   4.8 °
Beamwidth, Vertical Tolerance   ±0.25°
CPR at Boresight   12 dB
CPR at Sector   9 dB
Front-to-Back Total Power at 180° ± 30°   27 dB
Input per Port, maximum   250 W
USLS at Main Beam up to +10°   18 dB
   
Beam Forming Weights  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   2496 – 2690 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   8
RF Connector Quantity, high band   8
RF Connector Interface   4.1-9.5 DIN Female
Calibration Connector Interface   N Female
Calibration Connector Quantity   1
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   PVC, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   559.0 N @ 150 km/h
125.7 lbf @ 150 km/h
Wind Loading, lateral   114.0 N @ 150 km/h
25.6 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1610.0 mm   |   63.4 in
Width   307.0 mm   |   12.1 in
Depth   118.0 mm   |   4.6 in
Net Weight, without mounting kit   15.1 kg   |   33.3 lb
Column Spacing   75 mm   |   3 in
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   10 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   1740.0 mm   |   68.5 in
Width   413.0 mm   |   16.3 in
Depth   257.0 mm   |   10.1 in
Shipping Weight   22.8 kg   |   50.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel