VV-65A-R1B

4-port sector antenna, 4x 1695–2690 MHz, 65° HPBW, 1x RET and 1x SBT, the two highband arrays utilize a common tilt.

  • The RET interface comprises one pair of AISG input/output ports

Electrical Specifications
Frequency Band, MHz1695–19901920–22002300–25002490–2690
Gain, dBi17.718.218.518.6
Beamwidth, Horizontal, degrees66666362
Beamwidth, Vertical, degrees6.76.15.45.2
Beam Tilt, degrees0–120–120–120–12
USLS (First Lobe), dB17192222
Front-to-Back Ratio at 180°, dB31322931
Isolation, Cross Polarization, dB30303030
Isolation, Inter-band, dB28282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153
Input Power per Port at 50°C, maximum, watts300300300250
Polarization±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1695–19901920–22002300–25002490–2690
Gain by all Beam Tilts, average, dBi17.417.918.318.2
Gain by all Beam Tilts Tolerance, dB±0.5±0.4±0.4±0.5
Gain by Beam Tilt, average, dBi
0 ° | 17.3
 6 ° | 17.5
 12 ° | 17.3
0 ° | 17.9
 6 ° | 18.0
 12 ° | 17.7
0 ° | 18.0
 6 ° | 18.4
 12 ° | 18.1
0 ° | 18.3
 6 ° | 18.4
 12 ° | 17.7
Beamwidth, Horizontal Tolerance, degrees±2.6±1.9±2.1±2.8
Beamwidth, Vertical Tolerance, degrees±0.4±0.5±0.2±0.3
USLS, beampeak to 20° above beampeak, dB 17171917
Front-to-Back Total Power at 180° ± 30°, dB 26272626
CPR at Boresight, dB 17192120
CPR at Sector, dB 151489
General Specifications  
Operating Frequency Band   1695 – 2690 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
Total Input Power, maximum   450 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, high band   4
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector body grounded to reflector and mounting bracket
Radome Material   PVC, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   494.0 N @ 150 km/h   |   112.4 lbf @ 150 km/h
Wind Loading, lateral   102.0 N @ 150 km/h   |   22.9 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1390.0 mm   |   54.7 in
Width   305.0 mm   |   12.0 in
Depth   118.0 mm   |   4.6 in
Net Weight, without mounting kit   11.2 kg   |   24.7 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal Bias Tee   Port 1
Internal RET   High band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   10 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   1525.0 mm   |   60.0 in
Width   413.0 mm   |   16.3 in
Depth   249.0 mm   |   9.8 in
Shipping Weight   19.5 kg   |   43.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

Product Information

Antenna Patterns (login required)

Environment Health and Safety

Engineering Drawing

Installation Instruction

Add Cancel