V65S-C3-1XR

2-port small cell antenna, 2x 1695–2690 MHz, 65° HPBW, 1x RET with manual override.

  • Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
  • Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
  • RF technology flexible—suitable for LTE, UMTS, CDMA, GSM, AWS, WiMAX, and other applications from 1.7–2.7 GHz
  • Excellent RF pattern control over the full operating band and tilt range for desired coverage and interference containment
  • 4.3-10 connector significantly improves PIM consistency and smaller footprint on antenna bottom

Electrical Specifications
Frequency Band, MHz1695–18801850–19901920–22002300–25002500–2690
Gain, dBi13.413.813.914.414.5
Beamwidth, Horizontal, degrees7068696361
Beamwidth, Vertical, degrees18.517.216.414.413.6
Beam Tilt, degrees0–200–200–200–200–20
USLS (First Lobe), dB1517171714
Front-to-Back Ratio at 180°, dB2727282825
Isolation, Cross Polarization, dB2525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153
Input Power per Port, maximum, watts300300300250250
Polarization±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1695–18801850–19901920–22002300–25002500–2690
Gain by all Beam Tilts, average, dBi13.113.513.514.114.1
Gain by all Beam Tilts Tolerance, dB±0.4±0.6±0.6±0.6±0.6
Gain by Beam Tilt, average, dBi
0 ° | 13.0
 10 ° | 13.2
 20 ° | 13.1
0 ° | 13.5
 10 ° | 13.5
 20 ° | 13.3
0 ° | 13.5
 10 ° | 13.5
 20 ° | 13.3
0 ° | 14.1
 10 ° | 14.2
 20 ° | 13.3
0 ° | 14.2
 10 ° | 14.2
 20 ° | 13.4
Beamwidth, Horizontal Tolerance, degrees±3.2±2.7±3.7±4±4.9
Beamwidth, Vertical Tolerance, degrees±1.4±1.5±1.2±1±1
USLS, beampeak to 20° above beampeak, dB 1517171714
Front-to-Back Total Power at 180° ± 30°, dB 2424242523
CPR at Boresight, dB 1920191615
CPR at Sector, dB 16151457
General Specifications  
Operating Frequency Band   1695 – 2690 MHz
Antenna Type   Small Cell
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   2
RF Connector Quantity, high band   2
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   PVC, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   118.0 N @ 150 km/h
26.5 lbf @ 150 km/h
Wind Loading, lateral   48.0 N @ 150 km/h
10.8 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   600.0 mm   |   23.6 in
Width   170.0 mm   |   6.7 in
Depth   105.0 mm   |   4.1 in
Net Weight, without mounting kit   3.8 kg   |   8.4 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   Low band (1)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   726.0 mm   |   28.6 in
Width   302.0 mm   |   11.9 in
Depth   212.0 mm   |   8.3 in
Shipping Weight   8.9 kg   |   19.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

DB390
Pipe Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Use for narrow panel antennas. Includes two pipe mounts.

DB5098
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members
Add Cancel