CVV2NPX308.208R

10-port sector antenna, 2x 790–960 MHz 65° HPBW, 4x 1695-2690 MHz 65° HPBW and 4x 1695-2180 MHz 2x 33° HPBW, 5x RET with manual override. Bands cascaded SRET

  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
  • All Internal RET actuators are connected in “Cascaded SRET” configuration

Electrical Specifications
LBLBHBHBHBHB-Dual-Beam2HB-Dual-Beam2
Frequency Band, MHz790–890890–9601695–19201920–21802300–26901695–19201920–2180
Gain, dBi15.816.116.216.917.316.518.1
Beam Centers, Horizontal, degrees     ±32±30
Beamwidth, Horizontal, degrees69686667653631
Beamwidth, Vertical, degrees11.110.210.19.07.310.39.1
Beam Tilt, degrees0–100–100–100–100–100–100–10
USLS (First Lobe), dB18181818181818
Null Fill, dB-22-22-22-22-22-22-22
Front-to-Back Ratio at 180°, dB32363130302731
CPR at Boresight, dB16151716161011
CPR at Sector, dB101310100  
Isolation, Cross Polarization, dB28283030302525
Isolation, Inter-band, dB     2222
Isolation, Beam to Beam, dB     1818
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port, maximum, watts300300250250250250250
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–890890–9601695–19201920–21802300–26901695–19201920–2180
Gain by all Beam Tilts, average, dBi15.715.915.916.516.915.817.5
Gain by all Beam Tilts Tolerance, dB±0.2±0.1±0.3±0.5±0.7±1.1±0.9
Gain by Beam Tilt, average, dBi
0 ° | 15.7
 5 ° | 15.7
 10 ° | 15.6
0 ° | 16.0
 5 ° | 15.9
 10 ° | 15.8
0 ° | 16.0
 5 ° | 15.9
 10 ° | 15.9
0 ° | 16.5
 5 ° | 16.5
 10 ° | 16.3
0 ° | 17.1
 5 ° | 16.9
 10 ° | 16.5
0 ° | 15.9
 5 ° | 15.9
 10 ° | 15.6
0 ° | 17.6
 5 ° | 17.6
 10 ° | 17.3
Beamwidth, Horizontal Tolerance, degrees±0.7±0.5±2.8±4.3±7.6±3.4±2.1
Beamwidth, Vertical Tolerance, degrees±0.5±0.4±0.7±0.6±0.6±0.6±0.7
USLS, beampeak to 20° above beampeak, dB 18181818181818
Front-to-Back Total Power at 180° ± 30°, dB 26262929292428
CPR at Boresight, dB 16161720201315
CPR at Sector, dB 121412136  
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2180 MHz   |   1695 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, low band   2
RF Connector Quantity, high band   8
RF Connector Interface   7-16 DIN Female
Color   Gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Brass   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   348.0 N @ 150 km/h
78.2 lbf @ 150 km/h
Wind Loading, lateral   294.0 N @ 150 km/h
66.1 lbf @ 150 km/h
Wind Loading, maximum   737.0 N @ 150 km/h
165.7 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2065.0 mm   |   81.3 in
Width   350.0 mm   |   13.8 in
Depth   208.0 mm   |   8.2 in
Net Weight, without mounting kit   35.5 kg   |   78.3 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (1)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2250.0 mm   |   88.6 in
Width   436.0 mm   |   17.2 in
Depth   320.0 mm   |   12.6 in
Shipping Weight   53.0 kg   |   116.8 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

T-029-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel