2CPX208R-V3

4-port multibeam antenna, 4x 790–960 MHz, 2x 38° HPBW, 2x RET with manual override.

  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
  • Single panel design supporting two separate beams perfectly optimized at horizontal pointing angles of +27 degrees and –27 degrees from boresight

Electrical Specifications
Frequency Band, MHz790–890890–960
Gain, dBi18.118.6
Beam Centers, Horizontal, degrees±27±27
Beamwidth, Horizontal, degrees4035
Beamwidth, Vertical, degrees10.09.1
Beam Tilt, degrees0–100–10
USLS (First Lobe), dB1818
Null Fill, dB-22-22
Front-to-Back Ratio at 180°, dB3231
Isolation, Same Beam, dB2525
VSWR | Return Loss, dB1.29 | 18.01.29 | 18.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150
Input Power per Port, maximum, watts300300
Polarization±45°±45°
Impedance50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–890890–960
Gain by all Beam Tilts, average, dBi17.818.3
Gain by all Beam Tilts Tolerance, dB±0.4±0.3
Gain by Beam Tilt, average, dBi
0 ° | 17.9
 5 ° | 17.9
 10 ° | 17.8
0 ° | 18.4
 5 ° | 18.4
 10 ° | 18.1
Beamwidth, Horizontal Tolerance, degrees±2.3±2.2
Beamwidth, Vertical Tolerance, degrees±0.5±0.4
USLS, beampeak to 20° above beampeak, dB 2122
Front-to-Back Total Power at 180° ± 30°, dB 2320
CPR at Boresight, dB 2321
CPR at Sector, dB 127
General Specifications  
Operating Frequency Band   790 – 960 MHz
Antenna Type   Multibeam
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, low band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Polyester fiberglass pultrusion
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   1352.0 N @ 150 km/h
303.9 lbf @ 150 km/h
Wind Loading, lateral   228.0 N @ 150 km/h
51.3 lbf @ 150 km/h
Wind Speed, maximum   200 km/h   |   124 mph
   
Dimensions  
Length   2090.0 mm   |   82.3 in
Width   504.0 mm   |   19.8 in
Depth   118.0 mm   |   4.6 in
Net Weight, without mounting kit   32.5 kg   |   71.7 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   Low band (2)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2229.0 mm   |   87.8 in
Width   593.0 mm   |   23.3 in
Depth   209.0 mm   |   8.2 in
Shipping Weight   45.5 kg   |   100.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

T-029-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel