RV4-65B-R5

10-port sector antenna, 2x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 5x RET

  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios

Electrical Specifications
Frequency Band, MHz694–790790–890890–9601695–19201920–22002300–25002500–2690
Gain, dBi15.415.816.016.316.616.916.9
Beamwidth, Horizontal, degrees69666461636563
Beamwidth, Vertical, degrees10.89.78.98.97.96.96.6
Beam Tilt, degrees0–120–120–120–120–120–120–12
USLS (First Lobe), dB18212015161515
Front-to-Back Ratio at 180°, dB33323536303633
Isolation, dB28282825252525
Isolation, Intersystem, dB28282828282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts250250250200200200200
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–790790–890890–9601695–19201920–22002300–25002500–2690
Gain by all Beam Tilts, average, dBi15.115.615.815.816.316.616.5
Gain by all Beam Tilts Tolerance, dB±0.5±0.3±0.4±0.7±0.4±0.5±0.6
Gain by Beam Tilt, average, dBi
0 ° | 15.1
 6 ° | 15.2
 12 ° | 14.9
0 ° | 15.4
 6 ° | 15.7
 12 ° | 15.4
0 ° | 15.7
 6 ° | 15.9
 12 ° | 15.5
0 ° | 15.7
 6 ° | 15.9
 12 ° | 15.6
0 ° | 16.0
 6 ° | 16.4
 12 ° | 16.2
0 ° | 16.3
 6 ° | 16.7
 12 ° | 16.4
0 ° | 16.3
 6 ° | 16.7
 12 ° | 16.1
Beamwidth, Horizontal Tolerance, degrees±2.7±1.4±1.2±4.4±4.5±6.3±4.2
Beamwidth, Vertical Tolerance, degrees±0.7±0.6±0.5±0.7±0.6±0.3±0.3
USLS, beampeak to 20° above beampeak, dB 18161215161614
Front-to-Back Total Power at 180° ± 30°, dB 25252528242626
CPR at Boresight, dB 15161717181714
CPR at Sector, dB 121110111185
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   694 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   800 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, low band   2
RF Connector Quantity, high band   8
RF Connector Interface   7-16 DIN Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   355.0 N @ 150 km/h
79.8 lbf @ 150 km/h
Wind Loading, lateral   300.0 N @ 150 km/h
67.4 lbf @ 150 km/h
Wind Loading, maximum   752.0 N @ 150 km/h
169.1 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2100.0 mm   |   82.7 in
Width   350.0 mm   |   13.8 in
Depth   208.0 mm   |   8.2 in
Net Weight, without mounting kit   28.5 kg   |   62.8 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   2240.0 mm   |   88.2 in
Width   460.0 mm   |   18.1 in
Depth   350.0 mm   |   13.8 in
Shipping Weight   41.6 kg   |   91.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel