3X-V65S-C3-3XR

6-port small cell antenna, 6x 1695–2690 MHz, 65° HPBW, 3x RET.

  • Three DualPol® antennas under one radome
  • Fully integrated flange mounting system for ease of installation
  • Aesthetically pleasing concealment solution for tough zoning areas
  • 4.3-10 connector significantly improves PIM consistency and smaller footprint on antenna bottom

Electrical Specifications
Frequency Band, MHz1695–18801850–19901920–22002300–25002500–2690
Gain, dBi13.313.613.714.314.3
Beamwidth, Horizontal, degrees7473726871
Beamwidth, Vertical, degrees18.717.516.714.613.6
Beam Tilt, degrees0–200–200–200–200–20
USLS (First Lobe), dB1516161615
Front-to-Back Ratio at 180°, dB3231303436
Isolation, Cross Polarization, dB2525252525
Isolation, Inter-band, dB3535353535
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-150-150
Input Power per Port, maximum, watts300300300250250
Polarization±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1695–18801850–19901920–22002300–25002500–2690
Gain by all Beam Tilts, average, dBi13.013.413.514.114.2
Gain by all Beam Tilts Tolerance, dB±0.4±0.3±0.3±0.5±0.6
Gain by Beam Tilt, average, dBi
0 ° | 12.9
 10 ° | 13.1
 20 ° | 13.0
0 ° | 13.3
 10 ° | 13.4
 20 ° | 13.3
0 ° | 13.5
 10 ° | 13.6
 20 ° | 13.3
0 ° | 14.1
 10 ° | 14.2
 20 ° | 13.6
0 ° | 14.1
 10 ° | 14.3
 20 ° | 13.2
Beamwidth, Horizontal Tolerance, degrees±2.5±2.6±3.1±4.7±4.1
Beamwidth, Vertical Tolerance, degrees±1.5±0.9±1.2±1.2±1
USLS, beampeak to 20° above beampeak, dB 1415151411
Front-to-Back Total Power at 180° ± 30°, dB 2424252626
CPR at Boresight, dB 1922222418
CPR at Sector, dB 1010779
General Specifications  
Operating Frequency Band   1695 – 2690 MHz
Antenna Type   Small Cell
Band   Single band
Performance Note Outdoor usage
Total Input Power, maximum   400 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, high band   6
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   58.0 N @ 150 km/h
13.0 lbf @ 150 km/h
Wind Loading, maximum   58.0 N @ 150 km/h
13.0 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   596.0 mm   |   23.5 in
Outer Diameter   200.0 mm   |   7.9 in
Net Weight, without mounting kit   7.4 kg   |   16.3 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (3)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Multi-RET)
RET Interface   8-pin DIN Male
RET Interface, quantity   1 male
   
Packed Dimensions  
Length   850.0 mm   |   33.5 in
Width   320.0 mm   |   12.6 in
Depth   300.0 mm   |   11.8 in
Shipping Weight   10.2 kg   |   22.5 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Add Cancel