2VV-33C-R4

8-port multibeam antenna, 8x 1695–2690 MHz, 4x 33° HPBW, 4x RET

  • Enhances network capacity and spectrum utilization when used in six sector applications
  • Reduces antenna count to minimize Cap-Ex and Op-Ex costs – 3 antennas required for 6 sector configurations

Electrical Specifications
Frequency Band, MHz1695–18801850–19901920–21802300–24002490–2690
Gain, dBi18.419.019.419.820.2
Beam Centers, Horizontal, degrees±27±27±27±27±27
Beamwidth, Horizontal, degrees3937363429
Beamwidth, Vertical, degrees7.97.46.96.25.6
Beam Tilt, degrees2–122–122–122–122–12
USLS (First Lobe), dB1616162019
Front-to-Back Ratio at 180°, dB3233333331
Isolation, Cross Polarization, dB2525252525
Isolation, Beam to Beam, dB2828282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts200200200200200
Polarization±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1695–18801850–19901920–21802300–24002490–2690
Gain by all Beam Tilts, average, dBi17.818.618.819.419.7
Gain by all Beam Tilts Tolerance, dB±0.9±0.6±0.5±0.6±0.7
Gain by Beam Tilt, average, dBi
2 ° | 17.7
 7 ° | 17.9
 12 ° | 17.7
2 ° | 18.3
 7 ° | 18.7
 12 ° | 18.5
2 ° | 18.6
 7 ° | 19.0
 12 ° | 18.7
2 ° | 19.1
 7 ° | 19.5
 12 ° | 19.3
2 ° | 19.4
 7 ° | 19.9
 12 ° | 19.4
Beamwidth, Horizontal Tolerance, degrees±1.9±2.1±2.2±3.9±1.1
Beamwidth, Vertical Tolerance, degrees±0.6±0.3±0.5±0.3±0.3
USLS, beampeak to 20° above beampeak, dB 1516161716
Front-to-Back Total Power at 180° ± 30°, dB 2325252725
CPR at Boresight, dB 2123242027
CPR at 10 dB Horizontal Beamwidth, dB 1116161410
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz
Antenna Type   Multibeam
Band   Single band
Performance Note Outdoor usage
Total Input Power, maximum   1,200 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   8
RF Connector Quantity, high band   8
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   525.0 N @ 150 km/h   |   118.7 lbf @ 150 km/h
Wind Loading, lateral   386.0 N @ 150 km/h   |   86.8 lbf @ 150 km/h
Wind Loading, maximum   898.0 N @ 150 km/h   |   201.9 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2499.0 mm   |   98.4 in
Width   395.0 mm   |   15.6 in
Depth   228.0 mm   |   9.0 in
Net Weight, without mounting kit   36.0 kg   |   79.4 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   2631.0 mm   |   103.6 in
Width   505.0 mm   |   19.9 in
Depth   386.0 mm   |   15.2 in
Shipping Weight   51.8 kg   |   114.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel