EGZHHTT-65B-R6

14-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 1427-2690 (Y2), 4x 1695-2180 (B1-B2), 4x 2490-2690 (Y1 & Y3) MHz, 65° HPBW, 6x RET. Y1 & Y3 share a common RET

  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
  • Retractable tilt indicator rods

Electrical Specifications
R1R2B1-B2B1-B2Y1/Y3Y2Y2Y2
Frequency Band, MHz694–862880–9601695–18801920–21802490–26901427–15181695–21802490–2690
Gain, dBi14.914.917.518.218.016.418.118.5
Beamwidth, Horizontal, degrees6564696159646559
Beamwidth, Vertical, degrees11.810.25.54.94.37.05.84.3
Beam Tilt, degrees2–142–142–122–122–122–122–122–12
USLS (First Lobe), dB1716161621181616
Front-to-Back Ratio at 180°, dB3232323529323533
Isolation, Cross Polarization, dB2828282828282828
Isolation, Inter-band, dB2828282828282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150-150
Input Power per Port, maximum, watts300300250250200300300250
Polarization±45°±45°±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–862880–9601695–18801920–21802490–26901427–15181695–21802490–2690
Gain by all Beam Tilts, average, dBi14.614.717.117.917.716.217.418.1
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±0.6±0.5±0.6±0.3±1.1±0.8
Gain by Beam Tilt, average, dBi
2 ° | 14.6
 8 ° | 14.7
 14 ° | 14.5
2 ° | 14.8
 8 ° | 14.9
 14 ° | 14.5
2 ° | 17.0
 7 ° | 17.2
 12 ° | 17.1
2 ° | 17.8
 7 ° | 18.0
 12 ° | 17.7
2 ° | 17.8
 7 ° | 17.8
 12 ° | 17.4
2 ° | 16.2
 7 ° | 16.3
 12 ° | 16.2
2 ° | 17.3
 7 ° | 17.5
 12 ° | 17.2
2 ° | 18.2
 7 ° | 18.3
 12 ° | 17.5
Beamwidth, Horizontal Tolerance, degrees±2.4±1.8±2.8±8.2±5.9±3.7±8.6±6.4
Beamwidth, Vertical Tolerance, degrees±1±0.6±0.3±0.3±0.2±0.4±0.7±0.3
USLS, beampeak to 20° above beampeak, dB 1716161516171413
Front-to-Back Total Power at 180° ± 30°, dB 2623232624262828
CPR at Boresight, dB 1615171816202022
CPR at Sector, dB 108759685
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1427 – 2690 MHz   |   1695 – 2180 MHz   |   2490 – 2690 MHz   |   694 – 862 MHz   |   880 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   800 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   14
RF Connector Quantity, low band   4
RF Connector Quantity, high band   10
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   398.0 N @ 150 km/h
89.5 lbf @ 150 km/h
Wind Loading, lateral   290.0 N @ 150 km/h
65.2 lbf @ 150 km/h
Wind Loading, maximum   681.0 N @ 150 km/h
153.1 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1980.0 mm   |   78.0 in
Width   395.0 mm   |   15.6 in
Depth   228.0 mm   |   9.0 in
Net Weight, without mounting kit   39.5 kg   |   87.1 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   2123.0 mm   |   83.6 in
Width   505.0 mm   |   19.9 in
Depth   386.0 mm   |   15.2 in
Shipping Weight   56.0 kg   |   123.5 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel