alert

This product will be discontinued on: March 27, 2020

Replaced By:
V4SSPP-360S-F
16-port small cell antenna, 8x 1695–2690, 4x 3300-3800 and 4x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.
For other alternatives, please contact us for more information.

V4PP-360S-F

12-port small cell antenna, 8x 1695–2690 and 4x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.


Electrical Specifications
Frequency Band, MHz1695–19201920–21802300–26905150–5925
Gain, dBi7.27.38.44.6
Beamwidth, Horizontal, degrees360360360360
Beamwidth, Vertical, degrees21.618.715.025.1
Beam Tilt, degrees7770
USLS (First Lobe), dB1312135
Isolation, Cross Polarization, dB25252525
Isolation, Inter-band, dB25252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-150 
Input Power per Port at 50°C, maximum, watts757575 
Polarization±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1695–19201920–21802300–26905150–5925
Gain by all Beam Tilts, average, dBi6.77.08.04.0
Gain by all Beam Tilts Tolerance, dB±0.8±0.3±0.9±0.8
Beamwidth, Vertical Tolerance, degrees±2.1±1.8±1.4±5
CPR at Boresight, dB 14181913
5 GHz Port Power Table  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   5150 – 5925 MHz
Antenna Type   Small Cell
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   12
RF Connector Quantity, high band   12
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   ASA, UV stabilized
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   103.0 N @ 150 km/h
23.2 lbf @ 150 km/h
Wind Loading, maximum   103.0 N @ 150 km/h
23.2 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   620.0 mm   |   24.4 in
Outer Diameter   305.0 mm   |   12.0 in
Net Weight, without mounting kit   13.1 kg   |   28.9 lb
   
Packed Dimensions  
Length   888.0 mm   |   35.0 in
Width   418.0 mm   |   16.5 in
Depth   404.0 mm   |   15.9 in
Shipping Weight   17.2 kg   |   37.9 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel