PS-R-1600

PowerShift® Rack, accommodates up to 12 modules (2 separate circuits each for a total capacity of 12 RRU's with redundancy when all 12 modules are installed)

  • Reduced capital/operating expenditures
  • Engineering flexibility
  • Future-ready design
Product Classification  
Brand   PowerShift®
Product Series   V2
Product Type   Shelf
   
Dimensions  
Depth   467.36 mm   |   18.40 in
Height   133.35 mm   |   5.25 in
Weight   13.15 kg   |   29.00 lb
Width   482.60 mm   |   19.00 in
   
General Specifications  
Application   Mounts PowerShift® modules
Color   Silver metallic
Package Quantity   1
Rack Type   EIA 19 in
Rack Units   3
Shelf Movement   Fixed
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel