NNHH-65A-R4-V2

8-port sector antenna, 4x 698–896 and 4x 1695–2360 MHz, 65° HPBW, 4x RETs

  • Array configuration provides capability for 4T4R (4x MIMO) on Low band and High band
  • Optimized SPR performance across all operating bands
  • Excellent wind loading characteristics
  • Optimized for rooftop applications – Heavily suppressed lower sidelobes for elevation pattern

Electrical Specifications
Frequency Band, MHz698–806806–8961695–18801850–19901920–21802300–2360
Gain, dBi13.313.716.717.117.418.2
Beamwidth, Horizontal, degrees706662636361
Beamwidth, Vertical, degrees16.714.97.46.96.55.8
Beam Tilt, degrees2–162–162–122–122–122–12
USLS (First Lobe), dB141214161720
Front-to-Back Ratio at 180°, dB333633363533
Isolation, Cross Polarization, dB252525252525
Isolation, Inter-band, dB252525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts300300300250250200
Polarization±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961695–18801850–19901920–21802300–2360
Gain by all Beam Tilts, average, dBi13.113.516.216.817.117.9
Gain by all Beam Tilts Tolerance, dB±0.4±0.3±0.7±0.5±0.4±0.5
Gain by Beam Tilt, average, dBi
2 ° | 13.1
 9 ° | 13.1
 16 ° | 12.9
2 ° | 13.4
 9 ° | 13.5
 16 ° | 13.4
2 ° | 16.0
 7 ° | 16.3
 12 ° | 16.2
2 ° | 16.5
 7 ° | 16.9
 12 ° | 16.8
2 ° | 16.8
 7 ° | 17.2
 12 ° | 17.0
2 ° | 17.7
 7 ° | 18.0
 12 ° | 17.7
Beamwidth, Horizontal Tolerance, degrees±5.3±3.6±9.7±2.8±2.6±5.4
Beamwidth, Vertical Tolerance, degrees±1.1±0.9±0.5±0.3±0.5±0.2
USLS, beampeak to 20° above beampeak, dB 151214161717
Front-to-Back Total Power at 180° ± 30°, dB 232329292728
CPR at Boresight, dB 242517222217
CPR at Sector, dB 1398678
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2360 MHz   |   698 – 896 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   8
RF Connector Quantity, low band   4
RF Connector Quantity, high band   4
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   549.0 N @ 150 km/h   |   123.4 lbf @ 150 km/h
Wind Loading, lateral   183.0 N @ 150 km/h   |   41.1 lbf @ 150 km/h
Wind Loading, maximum   712.0 N @ 150 km/h   |   160.1 lbf @ 150 km/h
Effective Projected Area (EPA), frontal   0.52 m²   |   5.60 ft²
Effective Projected Area (EPA), lateral   0.17 m²   |   1.83 ft²
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1499.0 mm   |   59.0 in
Width   498.0 mm   |   19.6 in
Depth   197.0 mm   |   7.8 in
Net Weight, without mounting kit   31.0 kg   |   68.3 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (2)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Multi-RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   1682.0 mm   |   66.2 in
Width   608.0 mm   |   23.9 in
Depth   352.0 mm   |   13.9 in
Shipping Weight   43.4 kg   |   95.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel