RRZZHHTT-65D-R6

16-port, sector antenna, RF port assignments are as follows: R1+R2 = 694–960, Y2+Y4 = 1427-2690MHz, B1+B2 = 1695–2180 and Y1+Y3 = 2490-2690 MHz, 65° horizontal beamwidth, 6x Internal RET. B1+B2 and Y1+Y3 share common RET, 2.7m

  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
  • A common electrical tilt setting is shared by RF Ports B1+B2 and Y1+Y3
  • Electrical tilt settings applicable to RF Ports R1, R2, Y2, Y4 can be set independently (See Array Layout and RET Table below)

Electrical Specifications
R1&R2R1&R2B1&B2B1&B2Y1&Y3Y2&Y4Y2&Y4Y2&Y4
Frequency Band, MHz698–862880–9601695–18801920–21802490–26901427–15181695–21802300–2690
Gain, dBi16.216.716.817.316.915.116.917.3
Beamwidth, Horizontal, degrees6861586068675962
Beamwidth, Vertical, degrees8.17.07.66.85.79.67.35.6
Beam Tilt, degrees2–122–122–122–122–122–122–122–12
USLS (First Lobe), dB1820182017161719
Front-to-Back Ratio at 180°, dB3132353632333832
Isolation, Cross Polarization, dB2828282828282828
Isolation, Inter-band, dB3030303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts300300250250150250250200
Polarization±45°±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–862880–9601695–18801920–21802490–26901427–15181695–21802300–2690
Gain by all Beam Tilts, average, dBi15.816.416.417.016.414.516.416.8
Gain by all Beam Tilts Tolerance, dB±0.5±0.5±0.6±0.4±0.6±0.8±0.7±0.7
Gain by Beam Tilt, average, dBi
2 ° | 15.8
 7 ° | 15.9
 12 ° | 15.5
2 ° | 16.5
 7 ° | 16.6
 12 ° | 16.0
2 ° | 16.2
 7 ° | 16.5
 12 ° | 16.4
2 ° | 16.6
 7 ° | 17.1
 12 ° | 17.0
2 ° | 16.1
 7 ° | 16.6
 12 ° | 16.2
2 ° | 14.3
 7 ° | 14.5
 12 ° | 14.6
2 ° | 16.2
 7 ° | 16.6
 12 ° | 16.3
2 ° | 16.4
 7 ° | 17.0
 12 ° | 16.5
Beamwidth, Horizontal Tolerance, degrees±3.5±5.1±4.1±2.9±5.4±3.9±4.6±7.4
Beamwidth, Vertical Tolerance, degrees±0.9±0.4±0.4±0.6±0.3±0.9±0.9±0.5
USLS, beampeak to 20° above beampeak, dB 1516141716141613
Front-to-Back Total Power at 180° ± 30°, dB 2023302925273026
CPR at Boresight, dB 2424182116172119
CPR at Sector, dB 791086776
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1427 – 2690 MHz   |   1695 – 2180 MHz   |   2490 – 2690 MHz   |   694 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   16
RF Connector Quantity, low band   4
RF Connector Quantity, high band   12
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   1,070.0 N @ 150 km/h   |   240.5 lbf @ 150 km/h
Wind Loading, lateral   375.0 N @ 150 km/h   |   84.3 lbf @ 150 km/h
Wind Loading, maximum   1385.0 N @ 150 km/h
311.4 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2688.0 mm   |   105.8 in
Width   498.0 mm   |   19.6 in
Depth   197.0 mm   |   7.8 in
Net Weight, without mounting kit   53.2 kg   |   117.3 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   2880.0 mm   |   113.4 in
Width   608.0 mm   |   23.9 in
Depth   352.0 mm   |   13.9 in
Shipping Weight   75.0 kg   |   165.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

BSAMNT-M4
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
Add Cancel