NNVVSSP-360S-FM

14-port quasi-omni antenna, 4x 698–896, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz, 360° horizontal beamwidth. Fixed and manual tilt.


Electrical Specifications
Frequency Band, MHz698–806806–8961695–19201920–21802300–26903400–38005150–5925
Gain, dBi4.84.66.16.67.55.74.0
Beamwidth, Horizontal, degrees360360360360360360360
Beamwidth, Vertical, degrees62.355.119.216.914.338.220.9
Beam Tilt, degrees005–155–155–1500
Isolation, Cross Polarization, dB25252525252525
Isolation, Inter-band, dB25252525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-150  
Input Power per Port at 50°C, maximum, watts7575757575  
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961695–19201920–21802300–26903400–38005150–5925
Gain by all Beam Tilts, average, dBi4.64.35.56.17.05.33.2
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±1±0.5±0.9±0.8±0.9
Gain by Beam Tilt, average, dBi  
5 ° | 5.7
 10 ° | 5.6
 15 ° | 5.4
5 ° | 6.0
 10 ° | 6.2
 15 ° | 6.1
5 ° | 7.2
 10 ° | 7.1
 15 ° | 6.9
  
Beamwidth, Vertical Tolerance, degrees±12.9±12.3±2.4±1.6±1.6±5.5±5.3
5 GHz Port Power Table  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   3400 – 3800 MHz   |   5150 – 5925 MHz   |   698 – 896 MHz
Antenna Type   Small Cell
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   14
RF Connector Quantity, low band   4
RF Connector Quantity, high band   10
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   ASA, UV stabilized
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   122.0 N @ 150 km/h
27.4 lbf @ 150 km/h
Wind Loading, maximum   122.0 N @ 150 km/h
27.4 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   730.0 mm   |   28.7 in
Outer Diameter   305.0 mm   |   12.0 in
Net Weight, without mounting kit   12.1 kg   |   26.7 lb
   
Packed Dimensions  
Length   1000.0 mm   |   39.4 in
Width   418.0 mm   |   16.5 in
Depth   404.0 mm   |   15.9 in
Shipping Weight   16.7 kg   |   36.8 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel