VVSSP-65S-R1BV2

10-port small cell antenna, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz. 65° HPBW, Internal RET and SBT


Electrical Specifications
Frequency Band, MHz1695–19201920–21802300–26903400–38005150–5925
Gain, dBi12.613.013.510.44.6
Beamwidth, Horizontal, degrees7070656960
Beamwidth, Vertical, degrees20.717.815.634.126.1
Beam Tilt, degrees2–102–102–1074
USLS (First Lobe), dB1417161511
Front-to-Back Ratio at 180°, dB2625292730
Isolation, Cross Polarization, dB2525252525
Isolation, Inter-band, dB2828282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-150  
Input Power per Port at 50°C, maximum, watts757575  
Polarization±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1695–19201920–21802300–26903400–38005150–5925
Gain by all Beam Tilts, average, dBi12.312.612.99.83.3
Gain by all Beam Tilts Tolerance, dB±0.4±0.5±0.7±0.6±1.9
Gain by Beam Tilt, average, dBi
2 ° | 12.1
 6 ° | 12.3
 10 ° | 12.4
2 ° | 12.3
 6 ° | 12.6
 10 ° | 12.7
2 ° | 12.5
 6 ° | 13.0
 10 ° | 13.3
  
Beamwidth, Horizontal Tolerance, degrees±6.8±6.3±4.5±11±16
Beamwidth, Vertical Tolerance, degrees±2±2.1±1.6±4.3±2
USLS, beampeak to 20° above beampeak, dB 10131645
Front-to-Back Total Power at 180° ± 30°, dB 2421241823
CPR at Boresight, dB 2220151410
CPR at Sector, dB 129850
5 GHz Port Power Table  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   3400 – 3800 MHz   |   5150 – 5925 MHz
Antenna Type   Small Cell
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   300 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, high band   10
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   198.0 N @ 150 km/h
44.5 lbf @ 150 km/h
Wind Loading, lateral   37.0 N @ 150 km/h
8.3 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   600.0 mm   |   23.6 in
Width   305.0 mm   |   12.0 in
Depth   118.0 mm   |   4.6 in
Net Weight, without mounting kit   6.9 kg   |   15.2 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal Bias Tee   Port 2
Internal RET   High band (1)
Power Consumption, active state, maximum   1 W
Power Consumption, idle state, maximum   10 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Male
RET Interface, quantity   1 male
   
Packed Dimensions  
Length   772.0 mm   |   30.4 in
Width   404.0 mm   |   15.9 in
Depth   276.0 mm   |   10.9 in
Shipping Weight   9.4 kg   |   20.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel