EGRZZHHTTV4-65D-R8

26-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 694-960 (R3), 4x 1427-2690 (Y3,Y5), 4x 1695-1880 (B1,B2), 4x 2300-2690 (Y1,Y7) & 8x 1695-2690 (Y2,Y4,Y6,Y8) MHz, 65° HPBW, 8x RET.

  • All Internal RET actuators are connected in “Cascaded SRET” configuration

Electrical Specifications
R1,R3R2,R3B1-B2Y1,Y7Y1,Y7Y2,Y4,Y6,Y8Y2,Y4,Y6,Y8Y3,Y5
Frequency Band, MHz694–862880–9601695–18802300–24002490–26901695–21802490–26901427–1518
Gain, dBi15.916.015.717.417.617.017.915.4
Beamwidth, Horizontal, degrees6864695855645665
Beamwidth, Vertical, degrees8.67.47.35.85.37.15.39.5
Beam Tilt, degrees2–142–142–122–122–122–122–122–12
USLS (First Lobe), dB1721171719172120
Front-to-Back Ratio at 180°, dB3226322929333235
Isolation, Cross Polarization, dB2828252525252525
Isolation, Inter-band, dB2828252525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts200200200200150200200200
Polarization±45°±45°±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–862880–9601695–18802300–24002490–26901695–21802490–26901427–1518
Gain by all Beam Tilts, average, dBi15.415.615.317.017.416.117.415.1
Gain by all Beam Tilts Tolerance, dB±0.6±0.6±0.5±0.4±0.4±1.1±0.7±0.4
Gain by Beam Tilt, average, dBi
2 ° | 15.3
 8 ° | 15.5
 14 ° | 15.1
2 ° | 15.5
 8 ° | 15.8
 14 ° | 15.2
2 ° | 15.2
 7 ° | 15.4
 12 ° | 15.1
2 ° | 16.7
 7 ° | 17.0
 12 ° | 17.1
2 ° | 17.0
 7 ° | 17.6
 12 ° | 17.3
2 ° | 16.0
 7 ° | 16.2
 12 ° | 16.0
2 ° | 17.1
 7 ° | 17.6
 12 ° | 17.2
2 ° | 14.9
 7 ° | 15.1
 12 ° | 15.3
Beamwidth, Horizontal Tolerance, degrees±7.3±3.7±6.1±3.1±6.4±8.2±6±8.5
Beamwidth, Vertical Tolerance, degrees±0.9±0.4±0.7±0.3±0.3±1±0.3±0.6
USLS, beampeak to 20° above beampeak, dB 1514141414161617
Front-to-Back Total Power at 180° ± 30°, dB 2222252324262625
CPR at Boresight, dB 1917161820181917
CPR at Sector, dB 911865633
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1427 – 2690 MHz   |   1695 – 1880 MHz   |   1695 – 2690 MHz   |   2300 – 2690 MHz   |   694 – 862 MHz   |   694 – 960 MHz   |   880 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   900 W @ 50 °C
Total Input Power, maximum (temporary)   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   26
RF Connector Quantity, low band   6
RF Connector Quantity, high band   20
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   1070.0 N @ 150 km/h
240.5 lbf @ 150 km/h
Wind Loading, lateral   375.0 N @ 150 km/h
84.3 lbf @ 150 km/h
Wind Loading, maximum   1385.0 N @ 150 km/h
311.4 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2688.0 mm   |   105.8 in
Width   498.0 mm   |   19.6 in
Depth   197.0 mm   |   7.8 in
Net Weight, without mounting kit   67.6 kg   |   149.0 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (5)   |   Low band (3)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   9 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v1   |   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2880.0 mm   |   113.4 in
Width   608.0 mm   |   23.9 in
Depth   352.0 mm   |   13.9 in
Shipping Weight   88.0 kg   |   194.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

BSAMNT-M4
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
Add Cancel