Warning Icon
This product was discontinued on: July 31, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

CMAX-DMW6060-43I53

Cell-Max™ Low PIM Directional High Capacity Venue Under Seat MIMO Antenna, 1695–2700, 3400-3800, 4900-6000 MHz,

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Under-the-seat stadium antenna
Product Brand Cell-Max™

General Specifications

Application Indoor
Antenna Type Directional
Antenna Array Characteristic MIMO 2x2
Polarization ±45°
Color Light Gray (RAL 7035)
Number of Ports 2
Pigtail Cable 670-141SXE, plenum rated
Radome Material PVC
RF Connector Interface 4.3-10 Female

Dimensions

Width 165.1 mm | 6.5 in
Depth 94 mm | 3.701 in
Length 213.4 mm | 8.402 in
Pigtail Length 304.8 mm | 12 in

Electrical Specifications

Impedance 50 ohm
Lightning Protection dc Ground
Operating Frequency Band 1695 – 2700 MHz | 3400 – 3800 MHz | 4900 – 6000 MHz

Electrical Specifications

Frequency Band, MHz 1695–2200 2200–2700 3400–3800 4900–5900
Gain, dBi 8.0 8.0 7.3 7.5
Beamwidth, Horizontal, degrees 70 70 70 65
Beamwidth, Vertical, degrees 67 66 58 60
Front-to-Back Ratio at 180°, dB 20 20 20 15
Isolation, Cross Polarization, dB 24 24 24 24
VSWR | Return loss, dB 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153
Input Power per Port, maximum, watts 100 100 100 100

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Width, packed 185 mm | 7.283 in
Depth, packed 130 mm | 5.118 in
Length, packed 360 mm | 14.173 in
Included Mounting bracket
Packaging quantity 1
Weight, gross 1.2 kg | 2.646 lb
Weight, net 0.8 kg | 1.764 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

Product Classification

Product Type Under-the-seat stadium antenna
Product Brand Cell-Max™

General Specifications

Application Indoor
Antenna Type Directional
Antenna Array Characteristic MIMO 2x2
Polarization ±45°
Color Light Gray (RAL 7035)
Number of Ports 2
Pigtail Cable 670-141SXE, plenum rated
Radome Material PVC
RF Connector Interface 4.3-10 Female

Dimensions

Width 165.1 mm | 6.5 in
Depth 94 mm | 3.701 in
Length 213.4 mm | 8.402 in
Pigtail Length 304.8 mm | 12 in

Electrical Specifications

Impedance 50 ohm
Lightning Protection dc Ground
Operating Frequency Band 1695 – 2700 MHz | 3400 – 3800 MHz | 4900 – 6000 MHz

Electrical Specifications

Frequency Band, MHz 1695–2200 2200–2700 3400–3800 4900–5900
Gain, dBi 8.0 8.0 7.3 7.5
Beamwidth, Horizontal, degrees 70 70 70 65
Beamwidth, Vertical, degrees 67 66 58 60
Front-to-Back Ratio at 180°, dB 20 20 20 15
Isolation, Cross Polarization, dB 24 24 24 24
VSWR | Return loss, dB 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9 1.8 | 10.9
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153
Input Power per Port, maximum, watts 100 100 100 100

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Width, packed 185 mm | 7.283 in
Depth, packed 130 mm | 5.118 in
Length, packed 360 mm | 14.173 in
Included Mounting bracket
Packaging quantity 1
Weight, gross 1.2 kg | 2.646 lb
Weight, net 0.8 kg | 1.764 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant