R2HH-6533A-R5

10-port sector/multibeam antenna, 2x 694–960 MHz 65° HPBW and 8x 1710–2180 MHz 4x 33°HPBW, 5x RET with tilt indicators

  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces

Electrical Specifications
Frequency Band, MHz694–790790–890880–9601710–18801850–19901920–2180
Gain, dBi14.414.814.915.916.517.1
Beam Centers, Horizontal, degrees   ±27±27±27
Beamwidth, Horizontal, degrees696765333230
Beamwidth, Vertical, degrees13.512.311.511.911.210.6
Beam Tilt, degrees2–142–142–142–142–142–14
USLS (First Lobe), dB141617171819
Front-to-Back Ratio at 180°, dB323433313435
Isolation, Cross Polarization, dB282828252525
Isolation, Inter-band, dB303030252525
Isolation, Beam to Beam, dB   171717
VSWR | Return Loss, dB1.46 | 14.51.46 | 14.51.46 | 14.51.46 | 14.51.46 | 14.51.46 | 14.5
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts300300300200200200
Polarization±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–790790–890880–9601710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi14.214.614.715.216.016.5
Gain by all Beam Tilts Tolerance, dB±0.3±0.4±0.4±1±0.6±0.8
Gain by Beam Tilt, average, dBi
2 ° | 14.3
 8 ° | 14.2
 14 ° | 13.9
2 ° | 14.6
 8 ° | 14.7
 14 ° | 14.3
2 ° | 14.9
 8 ° | 14.8
 14 ° | 14.4
2 ° | 15.2
 8 ° | 15.3
 14 ° | 14.8
2 ° | 16.0
 8 ° | 16.2
 14 ° | 15.7
2 ° | 16.5
 8 ° | 16.7
 14 ° | 16.1
Beamwidth, Horizontal Tolerance, degrees±1.9±2.3±2.2±1.7±1.7±1.7
Beamwidth, Vertical Tolerance, degrees±1±0.8±0.7±1±0.9±0.9
USLS, beampeak to 20° above beampeak, dB 141616171818
Front-to-Back Total Power at 180° ± 30°, dB 242422242627
CPR at Boresight, dB 161617141516
CPR at Sector, dB 11109447
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2180 MHz   |   694 – 960 MHz
Antenna Type   Multibeam
Band   Multiband
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Total Input Power, maximum   1000 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, low band   2
RF Connector Quantity, high band   8
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   254.0 N @ 150 km/h
57.1 lbf @ 150 km/h
Wind Loading, lateral   214.0 N @ 150 km/h
48.1 lbf @ 150 km/h
Wind Loading, maximum   539.0 N @ 150 km/h
121.2 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1580.0 mm   |   62.2 in
Width   350.0 mm   |   13.8 in
Depth   208.0 mm   |   8.2 in
Net Weight   25.0 kg   |   55.1 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   1673.0 mm   |   65.9 in
Width   456.0 mm   |   18.0 in
Depth   357.0 mm   |   14.1 in
Shipping Weight   38.0 kg   |   83.8 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel