VV-65A-R1B-V2

4-port sector antenna, 4x 1695–2690 MHz, 65° HPBW, 1x RET and 1x SBT, the two highband arrays utilize a common tilt.

  • The RET interface comprises one pair of AISG input/output ports

Electrical Specifications
Frequency Band, MHz1695–19901920–22002300–25002490–2690
Gain, dBi17.718.218.518.6
Beamwidth, Horizontal, degrees66666362
Beamwidth, Vertical, degrees6.76.15.45.2
Beam Tilt, degrees0–120–120–120–12
USLS (First Lobe), dB17192222
Front-to-Back Ratio at 180°, dB31322931
Isolation, dB30303030
Isolation, Intersystem, dB28282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153
Input Power per Port at 50°C, maximum, watts300300300250
Polarization±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1695–19901920–22002300–25002490–2690
Gain by all Beam Tilts, average, dBi17.417.918.318.2
Gain by all Beam Tilts Tolerance, dB±0.5±0.4±0.4±0.5
Gain by Beam Tilt, average, dBi
0 ° | 17.3
 6 ° | 17.5
 12 ° | 17.3
0 ° | 17.9
 6 ° | 18.0
 12 ° | 17.7
0 ° | 18.0
 6 ° | 18.4
 12 ° | 18.1
0 ° | 18.3
 6 ° | 18.4
 12 ° | 17.7
Beamwidth, Horizontal Tolerance, degrees±2.6±1.9±2.1±2.8
Beamwidth, Vertical Tolerance, degrees±0.4±0.5±0.2±0.3
USLS, beampeak to 20° above beampeak, dB 17171917
Front-to-Back Total Power at 180° ± 30°, dB 26272626
CPR at Boresight, dB 17192120
CPR at Sector, dB 151489
General Specifications  
Operating Frequency Band   1695 – 2690 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
Total Input Power, maximum   450 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, high band   4
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector body grounded to reflector and mounting bracket
Radome Material   PVC, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   494.0 N @ 150 km/h
111.1 lbf @ 150 km/h
Wind Loading, lateral   102.0 N @ 150 km/h
22.9 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1390.0 mm   |   54.7 in
Width   305.0 mm   |   12.0 in
Depth   118.0 mm   |   4.6 in
Net Weight, without mounting kit   11.1 kg   |   24.5 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal Bias Tee   Port 1
Internal RET   High band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   10 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   1525.0 mm   |   60.0 in
Width   413.0 mm   |   16.3 in
Depth   249.0 mm   |   9.8 in
Shipping Weight   18.9 kg   |   41.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-F
Wide Profile Antenna Fixed Tilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members.
Add Cancel