RVV2H-6533D-R5

10-port sector antenna, 2x 694–960 and 4x 1695-2690 MHz 65° HPBW and 4x 1695-2180 MHz 2x 33° HPBW, 5x RET.

  • All Internal RET actuators are connected in “Cascaded SRET” configuration

Electrical Specifications
R1R1HB-Dual-Beam2HB-Dual-Beam2Y1-Y2Y1-Y2Y1-Y2
Frequency Band, MHz694–790790–9601695–19201920–21801695–19201920–21802300–2690
Gain, dBi16.616.918.119.216.817.317.9
Beam Centers, Horizontal, degrees  ±27±27   
Beamwidth, Horizontal, degrees69653230636263
Beamwidth, Vertical, degrees8.57.47.26.67.46.65.5
Beam Tilt, degrees0–100–102–122–122–122–122–12
USLS (First Lobe), dB16171615181816
Front-to-Back Ratio at 180°, dB35353136383535
Isolation, Cross Polarization, dB28282525282828
Isolation, Inter-band, dB28282828282828
Isolation, Beam to Beam, dB  1717   
VSWR | Return Loss, dB1.46 | 14.51.46 | 14.51.46 | 14.51.46 | 14.51.46 | 14.51.46 | 14.51.46 | 14.5
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts300300250250250250250
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–790790–9601695–19201920–21801695–19201920–21802300–2690
Gain by all Beam Tilts, average, dBi16.316.617.518.816.316.817.4
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±1±0.6±0.7±0.7±0.8
Gain by Beam Tilt, average, dBi
0 ° | 16.2
 5 ° | 16.4
 10 ° | 15.8
0 ° | 16.5
 5 ° | 16.7
 10 ° | 16.6
2 ° | 17.5
 7 ° | 17.7
 12 ° | 17.2
2 ° | 18.7
 7 ° | 18.9
 12 ° | 18.3
2 ° | 16.2
 7 ° | 16.5
 12 ° | 16.1
2 ° | 16.5
 7 ° | 17.0
 12 ° | 16.7
2 ° | 17.1
 7 ° | 17.7
 12 ° | 17.1
Beamwidth, Horizontal Tolerance, degrees±1.6±2.3±2.4±1.6±3.6±2.8±4.9
Beamwidth, Vertical Tolerance, degrees±0.5±0.6±0.4±0.3±0.6±0.5±0.5
USLS, beampeak to 20° above beampeak, dB 16171515131514
Front-to-Back Total Power at 180° ± 30°, dB 27252429282726
CPR at Boresight, dB 16171820232119
CPR at Sector, dB 10107810127
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2180 MHz   |   1695 – 2690 MHz   |   694 – 960 MHz
Antenna Type   Multibeam
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   1,000 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, low band   2
RF Connector Quantity, high band   8
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   477.0 N @ 150 km/h   |   107.2 lbf @ 150 km/h
Wind Loading, lateral   409.0 N @ 150 km/h   |   91.9 lbf @ 150 km/h
Wind Loading, maximum   1,010.0 N @ 150 km/h   |   227.1 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2688.0 mm   |   105.8 in
Width   350.0 mm   |   13.8 in
Depth   208.0 mm   |   8.2 in
Net Weight, without mounting kit   35.0 kg   |   77.2 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   2830.0 mm   |   111.4 in
Width   460.0 mm   |   18.1 in
Depth   350.0 mm   |   13.8 in
Shipping Weight   48.6 kg   |   107.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel