NNH4-65A-R6H4

12-port sector antenna, 4x 698–896 and 8x 1695–2360 MHz, 65° HPBW, 6x RET.

  • Features broadband Low Band (698-896 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for Band 14, AWS, PCS and WCS applications.
  • Non-stacked high band array design provides higher gain and narrower vertical beamwidth than traditional antenna designs.
  • Independent tilt for all arrays.
  • Array configuration provides capability for 4T4R (4x MIMO) on Low band and Dual 4T4R (4x MIMO) on High band
  • Optimized SPR performance across all operating bands
  • Excellent wind loading characteristics
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios

Electrical Specifications
Frequency Band, MHz698–806806–8961695–18801850–19901920–21802300–2360
Gain, dBi13.213.716.117.017.618.2
Beamwidth, Horizontal, degrees696671676157
Beamwidth, Vertical, degrees17.115.47.56.96.45.7
Beam Tilt, degrees2–162–162–122–122–122–12
USLS (First Lobe), dB191915171821
Front-to-Back Ratio at 180°, dB323133333433
Isolation, Cross Polarization, dB252525252525
Isolation, Inter-band, dB252525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts300300300250250200
Polarization±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961695–18801850–19901920–21802300–2360
Gain by all Beam Tilts, average, dBi12.913.315.616.517.117.8
Gain by all Beam Tilts Tolerance, dB±0.5±0.5±0.7±0.7±0.6±0.4
Gain by Beam Tilt, average, dBi
2 ° | 13.0
 9 ° | 12.9
 16 ° | 12.6
2 ° | 13.5
 9 ° | 13.4
 16 ° | 12.9
2 ° | 15.4
 7 ° | 15.6
 12 ° | 15.5
2 ° | 16.2
 7 ° | 16.6
 12 ° | 16.4
2 ° | 16.9
 7 ° | 17.3
 12 ° | 17.0
2 ° | 17.7
 7 ° | 18.0
 12 ° | 17.6
Beamwidth, Horizontal Tolerance, degrees±5.7±4±4.9±7.3±5.7±2.4
Beamwidth, Vertical Tolerance, degrees±1.6±1.4±0.6±0.4±0.5±0.2
USLS, beampeak to 20° above beampeak, dB   14161716
Front-to-Back Total Power at 180° ± 30°, dB 232127272627
CPR at Boresight, dB 242419212118
CPR at Sector, dB 1299778
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2360 MHz   |   698 – 896 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   12
RF Connector Quantity, low band   4
RF Connector Quantity, high band   8
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   549.0 N @ 150 km/h
123.4 lbf @ 150 km/h
Wind Loading, lateral   183.0 N @ 150 km/h
41.1 lbf @ 150 km/h
Wind Loading, maximum   712.0 N @ 150 km/h
160.1 lbf @ 150 km/h
Effective Projected Area (EPA), frontal   0.52 m²   |   5.60 ft²
Effective Projected Area (EPA), lateral   0.17 m²   |   1.83 ft²
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1499.0 mm   |   59.0 in
Width   498.0 mm   |   19.6 in
Depth   197.0 mm   |   7.8 in
Net Weight, without mounting kit   33.5 kg   |   73.9 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Multi-RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   1682.0 mm   |   66.2 in
Width   608.0 mm   |   23.9 in
Depth   352.0 mm   |   13.9 in
Shipping Weight   46.0 kg   |   101.4 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel