ANT-SHARING-HUB-6

  • Supports up to six independent operators
  • Works with all CommScope antennas utilizing internal RET systems
  • No proprietary RET software required
  • Supports up to 24 CommScope RETs when sharing between 2 or more operators
  • Band assignments are configurable using PC tool
  • Compliant to 3GPP/AISG 2.0
  • Multi-RET and Single RET supported, configurable per operator port
Electrical Specifications  
Protocol   3GPP/AISG 2.0 compliant
Interface Protocol Signal   RS-485
Input Voltage   10–30 Vdc
Electromagnetic Compatibility (EMC)   CFR 47 Part 15, Subpart B, Class A   |   EN 55022   |   EN 55032   |   EN 61000-4-2   |   EN 61000-4-3   |   EN 61000-4-4   |   EN 61000-4-6
   
Mechanical Specifications  
AISG Input Connector   8-pin DIN Male
AISG Input Connector Quantity   6
AISG Output Connector   8-pin DIN Female
AISG Output Connector Quantity   1
Color   Gray
Material Type   ASA
Lightning Surge Capability   5 times @ -8 kA
5 times @ 8 kA
Lightning Surge Capability (temporary)   5 times @ -8 kA   |   5 times @ 8 kA
Lightning Surge Capability Test Method   IEC 61000-4-5
Lightning Surge Capability Waveform   1.2/50 voltage and 8/20 current combination waveform
Lightning Surge Test Mode   Common mode
   
Environmental Specifications  
Climatic Sequence Test Method   IEC 60068-2-14
Cold Exposure Test Method   IEC 60068-2-1
Corrosion Test Method   IEC 60068-2-11, Test Condition Ka   |   IEC 60068-2-52, Test Condition Kb
Damp Heat Exposure Test Method   IEC 60068-2-30, Test Condition Db
Heat Exposure Test Method   IEC 60068-2-2
Ingress Protection Test Method   IEC 60529:2001, IP56
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Packaged Product Shock Test Method   ASTM D4169   |   GR-63-CORE, Section 4.1.1
Rain Simulation Test Method   IEC 60068-2-18, Test Condition Ra, Method 1
UV Resistance Test Method   IEC 60068-2-5, Test Condition B
Vibration Test Method   ASTM D4169   |   IEC 60068-2-6
   
Dimensions  
Width   261.0 mm   |   10.3 in
Depth   160.0 mm   |   6.3 in
Height   54.40 mm   |   2.14 in
Net Weight   0.5 kg   |   1.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)
CE 

Logo Logo Logo
Add Cancel