HX10-6W-4GF

3.0m | 10ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 5.925 – 7.125 GHz, grey, PDR70 flange

Product Classification  
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   HX - ValuLine® High Performance, High XPD Antenna, dual-polarized
Diameter, nominal   3.0 m | 10 ft
Packing Standard pack
Radome Color   Gray
Radome Material   Fabric
Reflector Construction   Two-piece reflector
Antenna Input   PDR70
Antenna Color   Gray
Antenna Type   HX - ValuLine® High Performance, High XPD Antenna, dual-polarized
Diameter, nominal   3.0 m | 10 ft
Flash Included   Yes
Polarization   Dual
   
Electrical Specifications  
Operating Frequency Band 5.925 – 6.425 GHz
Beamwidth, Horizontal   1.1 °
Beamwidth, Vertical   1.1 °
Boresite Cross Polarization Discrimination (XPD) 33 dB
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2
Electrical Compliance   ACMA FX03_6a, 6p7a   |   ETSI 302 217 Class 3   |   IC 3059A   |   IC 3064A   |   US FCC Part 101A   |   US FCC Part 74A
Front-to-Back Ratio 75 dB
Gain, Low Band   42.5 dBi
Gain, Mid Band 43.2 dBi
Gain, Top Band   43.9 dBi
Operating Frequency Band 5.925 – 7.125 GHz
Radiation Pattern Envelope Reference (RPE) 7436
Return Loss 26.0 dB
VSWR 1.10
   
Electrical Specifications (Band 2)  
Beamwidth, Horizontal   1.3 °
Beamwidth, Vertical   1.3 °
Front-to-Back Ratio   70 dB
Gain, Mid Band   42.1 dBi
Operating Frequency Band   5.725 – 5.850 GHz
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±5°
Fine Elevation Adjustment   ±5°
Mounting Pipe Diameter   115 mm | 4.5 in
Net Weight   263 kg   |   580 lb
Side Struts, Included   2
Side Struts, Optional   3
Wind Velocity Operational 180 km/h   |   112 mph
Wind Velocity Survival Rating 200 km/h   |   124 mph
   
Wind Forces At Wind Velocity Survival Rating  
Angle α for MT Max   -130 °
Axial Force (FA) 18800 N   |   4226 lbf
Force on Inboard Strut Side   9500 N   |   2136 lbf
Force on Outboard Strut Side   3350 N   |   753 lbf
Side Force (FS) -6560 N   |   -1475 lbf
Twisting Moment (MT) -10725 N-m   |   -7910 ft lb
Weight with 1/2 in (12 mm) Radial Ice   466 kg   |   1027 lb
Zcg with 1/2 in (12 mm) Radial Ice   744 mm   |   29 in
Zcg without Ice   618 mm   |   24 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Packed Dimensions  
Gross Weight, Packed Antenna   513.0 kg   |   1131.0 lb
Height   1170.0 mm   |   46.1 in
Length   3410.0 mm   |   134.3 in
Volume   7.7 m³
Width   1930.0 mm   |   76.0 in
   
Antenna Dimensions And Mounting Information