USX12-7W

3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 7.125 – 8.500 GHz

Product Classification  
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Diameter, nominal   3.6 m | 12 ft
Polarization   Dual
   
Electrical Specifications  
Beamwidth, Horizontal   0.8 °
Beamwidth, Vertical   0.8 °
Boresite Cross Polarization Discrimination (XPD) 40 dB
Electrical Compliance   ACMA FX03_7p5a   |   ETSI 302 217 Class 4
Front-to-Back Ratio 80 dB
Gain, Low Band   46.0 dBi
Gain, Mid Band 46.8 dBi
Gain, Top Band   47.6 dBi
Operating Frequency Band 7.125 – 8.500 GHz
Radiation Pattern Envelope Reference (RPE) 7434
Return Loss 26.0 dB
VSWR 1.10
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±5°
Fine Elevation Adjustment   ±5°
Mounting Pipe Diameter   115 mm | 4.5 in
Net Weight   361 kg   |   796 lb
Side Struts, Included   2
Side Struts, Optional   3
Wind Velocity Operational 180 km/h   |   112 mph
Wind Velocity Survival Rating 200 km/h   |   124 mph
   
Wind Forces At Wind Velocity Survival Rating  
Angle α for MT Max   -120 °
Axial Force (FA) 26750 N   |   6014 lbf
Force on Inboard Strut Side   13000 N   |   2923 lbf
Force on Outboard Strut Side   4500 N   |   1012 lbf
Side Force (FS) 9450 N   |   2124 lbf
Twisting Moment (MT) -17550 N-m   |   -12944 ft lb
Weight with 1/2 in (12 mm) Radial Ice   656 kg   |   1446 lb
Zcg with 1/2 in (12 mm) Radial Ice   854 mm   |   34 in
Zcg without Ice   708 mm   |   28 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Antenna Dimensions And Mounting Information  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Antenna Part Numbers Available to Order

The following part numbers are available for this antenna family:

Compare Selected Select part numbers in this category to compare their specifications.
Select Part Number/
Description Code
Description   
USX12-7W-2GF 3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 7.125 – 8.500 GHz, PBR84 flange Preview
USX12-7W-3GF 3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 7.125 – 8.500 GHz, UBR84 flange Preview
USX12-7W-4GF 3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 7.125 – 8.500 GHz, PDR84 flange Preview
USX12-7W-6GF 3.6m | 12ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 7.125 – 8.500 GHz, CPR112G flange Preview
Add Cancel