NHH-33B-R2B

6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 33° HPBW, 2x RETs and 2x SBTs

  • Narrow beamwidth capacity antenna for higher level of densification and enhanced data throughput
  • Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
  • Separate RS-485 RET input/output for low and high band
  • One LB RET and one HB RET. Both high bands are controlled by one RET to ensure same tilt level for 4x Rx or 4x MIMO

Electrical Specifications
Frequency Band, MHz698–806806–8961695–18801850–19901920–22002300–2360
Gain, dBi17.618.319.620.220.821.6
Beamwidth, Horizontal, degrees373234353430
Beamwidth, Vertical, degrees12.711.25.85.45.14.6
Beam Tilt, degrees2–132–132–122–122–122–12
USLS (First Lobe), dB212218192020
Front-to-Back Ratio at 180°, dB343936393935
Isolation, Cross Polarization, dB252525252525
Isolation, Inter-band, dB303028282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153
Input Power per Port at 50°C, maximum, watts300300250250250200
Polarization±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961695–18801850–19901920–22002300–2360
Gain by all Beam Tilts, average, dBi17.218.119.219.920.421.3
Gain by all Beam Tilts Tolerance, dB±0.5±0.2±0.6±0.5±0.5±0.3
Gain by Beam Tilt, average, dBi
2 ° | 17.2
 7 ° | 17.3
 13 ° | 17.1
2 ° | 18.1
 7 ° | 18.2
 13 ° | 18.0
2 ° | 18.9
 7 ° | 19.3
 12 ° | 19.4
2 ° | 19.6
 7 ° | 20.0
 12 ° | 20.0
2 ° | 20.0
 7 ° | 20.5
 12 ° | 20.4
2 ° | 21.0
 7 ° | 21.5
 12 ° | 21.2
Beamwidth, Horizontal Tolerance, degrees±2.8±1.1±1.7±1.3±1.7±1.3
Beamwidth, Vertical Tolerance, degrees±0.8±0.6±0.3±0.2±0.3±0.2
USLS, beampeak to 20° above beampeak, dB 212016171818
Front-to-Back Total Power at 180° ± 30°, dB 292829313129
CPR at Boresight, dB 181818211918
CPR at Sector, dB 121313141411
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2360 MHz   |   698 – 896 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   2
RF Connector Quantity, high band   4
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   765.0 N @ 150 km/h   |   172.1 lbf @ 150 km/h
Wind Loading, lateral   251.0 N @ 150 km/h   |   56.4 lbf @ 150 km/h
Wind Loading, maximum   1,041.0 N @ 50 km/h   |   234.0 lbf @ 50 km/h
Effective Projected Area (EPA), frontal   0.72 m²   |   7.75 ft²
Effective Projected Area (EPA), lateral   0.24 m²   |   2.58 ft²
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1830.0 mm   |   72.0 in
Width   640.0 mm   |   25.2 in
Depth   235.0 mm   |   9.3 in
Net Weight, without mounting kit   43.0 kg   |   94.8 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal Bias Tee   Port 1   |   Port 3
Internal RET   High band (1)   |   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   10 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   1982.0 mm   |   78.0 in
Width   797.0 mm   |   31.4 in
Depth   402.0 mm   |   15.8 in
Shipping Weight   63.2 kg   |   139.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

BSAMNT-M
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
Add Cancel