NNH4-45B-R6-V1

12-port sector antenna, 4x 698–896 and 8x 1695–2360MHz, 45° HPBW, 6x RET

  • Features broadband Low Band (698-896 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for Band 14, AWS, PCS and WCS applications.
  • Independent tilt for all arrays.
  • Array configuration provides capability for 4T4R (4x MIMO) on Low band and Dual 4T4R (4x MIMO) on High band
  • Optimized SPR performance across all operating bands
  • Excellent wind loading characteristics

Electrical Specifications
Frequency Band, MHz698–806806–8961695–18801850–19901920–21802300–2360
Gain, dBi13.914.916.917.518.018.7
Beamwidth, Horizontal, degrees494244424137
Beamwidth, Vertical, degrees24.421.710.610.09.58.4
Beam Tilt, degrees0–160–160–100–100–100–10
USLS (First Lobe), dB182117181718
Front-to-Back Ratio at 180°, dB353335363634
Isolation, Cross Polarization, dB252525252525
Isolation, Inter-band, dB252525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153
Input Power per Port at 50°C, maximum, watts150150300300300250
Polarization±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961695–18801850–19901920–21802300–2360
Gain by all Beam Tilts, average, dBi13.614.616.517.117.618.3
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±0.5±0.5±0.6±0.4
Gain by Beam Tilt, average, dBi
0 ° | 13.6
 8 ° | 13.6
 16 ° | 13.5
0 ° | 14.6
 8 ° | 14.6
 16 ° | 14.4
0 ° | 16.5
 5 ° | 16.6
 10 ° | 16.5
0 ° | 17.0
 5 ° | 17.1
 10 ° | 17.1
0 ° | 17.5
 5 ° | 17.6
 10 ° | 17.6
0 ° | 18.3
 5 ° | 18.4
 10 ° | 18.2
Beamwidth, Horizontal Tolerance, degrees±1.9±3.2±2.1±1.6±2.2±2.1
Beamwidth, Vertical Tolerance, degrees±1.5±1.5±0.6±0.4±0.7±0.4
USLS, beampeak to 20° above beampeak, dB 81018191718
Front-to-Back Total Power at 180° ± 30°, dB 252428293028
CPR at Boresight, dB 232416192021
CPR at 10 dB Horizontal Beamwidth, dB 1213781114
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2360 MHz   |   698 – 896 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   12
RF Connector Quantity, low band   4
RF Connector Quantity, high band   8
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   1,077.0 N @ 150 km/h
Wind Loading, lateral   222.0 N @ 150 km/h
Wind Loading, maximum   1,077.0 N @ 150 km/h   |   242.1 lbf @ 150 km/h
Effective Projected Area (EPA), frontal   1.01 m²   |   10.87 ft²
Effective Projected Area (EPA), lateral   0.21 m²   |   2.26 ft²
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1848.0 mm   |   72.8 in
Width   457.0 mm   |   18.0 in
Depth   178.0 mm   |   7.0 in
Net Weight, without mounting kit   36.4 kg   |   80.2 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   1991.0 mm   |   78.4 in
Width   608.0 mm   |   23.9 in
Depth   346.0 mm   |   13.6 in
Shipping Weight   57.0 kg   |   125.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

BSAMNT-M
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
Add Cancel