Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:

Product Type
Show more filters
024582-000 | XAGA-1000-122/38-650A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 650 mm sheath opening, 122 mm splice bundle diameter
120660-000 | XAGA-1000-160/55-500A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 500 mm sheath opening, 160 mm splice bundle diameter
135061-000 | XAGA-1000C-45/8-350A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 350 mm sheath opening, 45 mm splice bundle diameter
142995-000 | XAGA-1000-200/65-720A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 720 mm sheath opening, 200 mm splice bundle diameter
152276-000 | XAGA-1000C-92/30-350A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 350 mm sheath opening, 92 mm splice bundle diameter
189257-000 | XAGA1000-B2-KIT-M478
XAGA® 1000 Copper Closure, pressurized, heat shrink, 21 inch sheath opening, 3.6 inch splice bundle diameter
249026-000 | XAGA-1000-122/38-500A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 500 mm sheath opening, 122 mm splice bundle diameter
249669-000 | XAGA1000-C2-KIT-M478
XAGA® 1000 Copper Closure, pressurized, heat shrink, 21 inch sheath opening, 4.8 inch splice bundle diameter
268868-000 | XAGA-1000C-92/30-500A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 500 mm sheath opening, 92 mm splice bundle diameter
431597-000 | XAGA-1000-122/38-300A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 300 mm sheath opening, 122 mm splice bundle diameter
432118-000 | XAGA-1000C-62/15-650A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 650 mm sheath opening, 62 mm splice bundle diameter
456297-000 | XAGA1000-D2-KIT-M478
XAGA® 1000 Copper Closure, pressurized, heat shrink, 24 inch sheath opening, 6.2 inch splice bundle diameter
468349-000 | XAGA1000-E4-KIT-M478
XAGA® 1000 Copper Closure, pressurized, heat shrink, 37 inch sheath opening, 7.8 inch splice bundle diameter
475557-000 | XAGA1000-E3-KIT-M478
XAGA® 1000 Copper Closure, pressurized, heat shrink, 37 inch sheath opening, 7.8 inch splice bundle diameter
495703-000 | XAGA1000-D4-KIT-M478
XAGA® 1000 Copper Closure, pressurized, heat shrink, 37 inch sheath opening, 6.2 inch splice bundle diameter
512846-000 | XAGA-1000C-62/15-500A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 500 mm sheath opening, 62 mm splice bundle diameter
519096-000 | XAGA-1000-160/55-900A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 900 mm sheath opening, 160 mm splice bundle diameter
525118-000 | XAGA-1000-200/65-500A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 500 mm sheath opening, 200 mm splice bundle diameter
633308-000 | XAGA-1000C-62/15-350A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 350 mm sheath opening, 62 mm splice bundle diameter
645686-000 | XAGA-1000-122/38-900A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 900 mm sheath opening, 122 mm splice bundle diameter
746802-000 | XAGA-1000C-92/30-650A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 650 mm sheath opening, 92 mm splice bundle diameter
753567-000 | XAGA-1000-160/55-650A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 650 mm sheath opening, 160 mm splice bundle diameter
765621-000 | XAGA1000-A2-KIT-M478
XAGA® 1000 Copper Closure, pressurized, heat shrink, 21 inch sheath opening, 2.4 inch splice bundle diameter
876582-000 | XAGA-1000C-62/15-250A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 250 mm sheath opening, 62 mm splice bundle diameter
912729-000 | XAGA-1000-160/55-720A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 720 mm sheath opening, 160 mm splice bundle diameter
1 2 Previous Next 
Add Cancel