Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part NumberFEC-288FEC-12
CategoryDistribution FramesDistribution Frames
DescriptionFiber Optic Entrance Cabinet, 288 stranded fibers, 864 ribbon fibers, single standard drawerFiber Optic Entrance Cabinet, 12 Drawers, Wall mounted
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU
AgencyClassification
RoHS 2011/65/EUCompliant
Product Classification
Product Series  FECFEC
Product Type  Fiber entrance cabinetFiber entrance cabinet
Regional Availability  Australia/New Zealand   |   Latin America   |   North AmericaAustralia/New Zealand   |   Latin America   |   North America
Dimensions
Depth  330.00 mm   |   12.99 in330.20 mm   |   13.00 in
Height  711.00 mm   |   27.99 in711.20 mm   |   28.00 in
Width  813.00 mm   |   32.01 in812.80 mm   |   32.00 in
Environmental Specifications
Environmental Space  IndoorIndoor
General Specifications
Color  Putty whitePutty white
Includes  GrommetsGrommets
Splice Drawers, quantity  1212
Splice Trays Included, quantity  00
Splicing Capacity Note  up to 288 stranded fibers or 864 ribbon fibers12 times number of splices per tray (example 12x288 = 3,456)
Splicing Capacity, maximum  864 
Mechanical Specifications
Access  FrontFront
Cable Entry Location  Bottom   |   TopBottom   |   Side   |   Top
Cable Exit Location  SideBottom   |   Side   |   Top
Mount Type  WallWall