Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part NumberFEC-432RMFEC-18-RM
CategoryDistribution FramesDistribution Frames
DescriptionFiber Optic Entrance Cabinet, 432 stranded fibers, 1296 ribbon fibers, single standard drawerFiber Optic Entrance Cabinet, 18 Drawers, Rack mounted
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU
AgencyClassification
RoHS 2011/65/EUCompliant
Product Classification
Product Series  FECFEC
Product Type  Fiber entrance cabinetFiber entrance cabinet
Regional Availability  Australia/New Zealand   |   Latin America   |   North AmericaAustralia/New Zealand   |   Latin America   |   North America
Dimensions
Depth  381.00 mm   |   15.00 in381.00 mm   |   15.00 in
Height  914.40 mm   |   36.00 in914.40 mm   |   36.00 in
Width  660.40 mm   |   26.00 in660.40 mm   |   26.00 in
Environmental Specifications
Environmental Space  IndoorIndoor
General Specifications
Color  Putty whitePutty white
Includes  GrommetsGrommets
Splice Drawers, quantity  1818
Splice Trays Included, quantity  00
Splicing Capacity Note   18 times number of splices per tray (example 18x288 = 5184)
Splicing Capacity, maximum  1296 
Mechanical Specifications
Access  FrontFront   |   Rear
Cable Entry Location  Bottom   |   TopBottom   |   Side   |   Top
Cable Exit Location  SideBottom   |   Side   |   Top
Mount Type  Rack, EIA 23 inRack, EIA 23 in