Product Classification  
Portfolio   SYSTIMAX®
Brand   InstaPATCH® QUATTRO
Product Type   Copper cassette
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   76.20 mm   |   3.00 in
Height   19.05 mm   |   0.75 in
Width   70.10 mm   |   2.76 in
   
Electrical Specifications  
ANSI/TIA Category   6   |   6A
   
Environmental Specifications  
Safety Standard   UL
   
General Specifications  
Cable Type   F/UTP (shielded)   |   U/UTP (unshielded)
Includes   Label sheet
Intelligence Type   iPatch® ready
Interface, front   RJ45 jack
Interface, rear   MC Female connector
Label Height   0.16 in
Label Length   2.54 in
Modules, quantity   1
Package Quantity   1
Total Ports, quantity, front   4
Total Ports, quantity, rear   1
   
Mechanical Specifications  
Contact Plating Material   Precious metals
Material Type   Polycarbonate   |   Steel   |   Zinc
Termination Contact Plating   Precious metals
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel