Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760082529 | RK4P45-29A

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Equipment Rack, 4-Post, 29 in (737 mm) D x 7ft (2134 mm) H - 19 in (482.6 mm) Alu (45U) 12-24 Tapped Rails, Black
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
Product Type 4 post rack

General Specifications

Color Black
Rack Type EIA 19 in
Rack Units 45
Rail Mounting Hole #12-24

Dimensions

Height 2133.6 mm | 84 in
Channel Width 76.2 mm | 3 in
Width 518.16 mm | 20.4 in
Depth 1041.4 mm | 41 in
Dimensional Standards EIA-310-E

Material Specifications

Finish Powder-coated, textured
Material Type Aluminum

Mechanical Specifications

Static Load Rating 907.2 kg | 2000.031 lb

Packaging and Weights

Included Base pan | Forty #12-24 x 1/2 in mounting screws | Four vertical rack rails | Instruction sheet | Twenty four 3/8 in split lock washers | Twenty four 3/8-16 UNC x 1 in hex head bolts | Twenty four 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support
Packaging quantity 1
Packaging Type Flat packed
Weight, net 35.83 kg | 78.992 lb
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
Product Type 4 post rack

General Specifications

Color Black
Rack Type EIA 19 in
Rack Units 45
Rail Mounting Hole #12-24

Dimensions

Height 2133.6 mm | 84 in
Channel Width 76.2 mm | 3 in
Width 518.16 mm | 20.4 in
Depth 1041.4 mm | 41 in
Dimensional Standards EIA-310-E

Material Specifications

Finish Powder-coated, textured
Material Type Aluminum

Mechanical Specifications

Static Load Rating 907.2 kg | 2000.031 lb

Packaging and Weights

Included Base pan | Forty #12-24 x 1/2 in mounting screws | Four vertical rack rails | Instruction sheet | Twenty four 3/8 in split lock washers | Twenty four 3/8-16 UNC x 1 in hex head bolts | Twenty four 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support
Packaging quantity 1
Packaging Type Flat packed
Weight, net 35.83 kg | 78.992 lb