alert
Replaced By:
760183681 | WBE-FXS-EMT/18T
Wall Mount Building Entrance, universal entry, up to 864 single fusion splices
For other alternatives, please contact us for more information.

9703144/00   |   WBE-FXS-EMT/18T-SE

Wall Mount Building Entrance, side entry, up to 864 splicing

Product Classification  
Portfolio   Uniprise®
Product Type   Fiber wall box
Regional Availability   North America
   
Construction Materials  
Material Type   Steel
   
Dimensions  
Depth   318.77 mm   |   12.55 in
Height   622.30 mm   |   24.50 in
Width   762.00 mm   |   30.00 in
Weight   48.08 kg   |   106.00 lb
   
Environmental Specifications  
Environmental Space   Indoor
   
General Specifications  
Application   Accepts up to eighteen mass, single, or mechanical fusion splice trays
Color   Gray
   
Mechanical Specifications  
Cable Entry Location   Side
Cable Entry, quantity, maximum, bottom   0
Cable Entry, quantity, maximum, left   12
Cable Entry, quantity, maximum, right   12
Cable Entry, quantity, maximum, top   0
Mount Type   Wall
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel