Product Classification  
Portfolio   CommScope®
Product Type   Fiber patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Dimensions  
Depth   457.20 mm   |   18.00 in
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
Weight   5.44 kg   |   12.00 lb
   
General Specifications  
Rack Units   1.0
Shelf Movement   Sliding
Application   Accepts four G2 modular cassettes   |   Accepts one InstaPATCH® 360 data module or 360DP panel   |   Accepts two RoloSplices with three trays each
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel