1347365   |   PPI2332-MVJT-MONT-BK

ProPatch® Integrated Midsize Monitoring Panels, 2 RU, MVJ-3T terminated, 3 x 32, black

Product Classification  
Brand   Pro Patch®
Product Series   ProPatch
Product Type   Video patch panel
Regional Availability   EMEA   |   Latin America   |   North America
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
Characteristic Impedance   75 ohm
   
Environmental Specifications  
Environmental Standard   MIL-STD-202
Flammability Rating   UL 94 V-0
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity   Up to 95%, non-condensing
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
   
General Specifications  
Total Ports, quantity   64
Application   For use with WECO HD midsize video patch cords
Color   Black
Growth Configuration   Fully loaded
Includes   Designation strips
Interface, front   MVJ-3T jack
Interface, rear   BNC female adapter
Mount Type   Rack, horizontally oriented
Rack Type   EIA 19 in
Rack Units   2.0
   
Mechanical Specifications  
Finish   Powder coated
Material Type   Steel
Plug Insertion Force, maximum   7 N
Plug Insertion Life, minimum   20000 times
Plug Retention Force, minimum   2 N   |   0 lbf