Product Classification  
Brand   Highband®
Product Series   Highband
Product Type   Back mount frame kit
Regional Availability   Australia/New Zealand
   
Electrical Specifications  
ANSI/TIA Category   6A
Current Rating, maximum   2.50 A
Insulation Resistance, minimum   50 MOhm
Safety Voltage Rating   150 Vac
Transmission Standard   IEEE 802.3an   |   TIA/EIA-568 Cat 6A
   
Environmental Specifications  
Environmental Space   Indoor   |   Outdoor
Flammability Rating   UL 94 V-0
Safety Standard   UL 1863
   
General Specifications  
Mount Type   Backmount frames
Pairs, quantity   240
Includes   Label holder   |   Rear cable management
Modules, quantity   12
Package Quantity   1
Packaging Type   Box   |   Carton
   
Mechanical Specifications  
Conductor Gauge, solid   26–22 AWG
Conductor Gauge, stranded   26–22 AWG
Contact Plating Material   Silver
Plug Insertion Life, minimum   750 times
Termination Punchdowns, minimum   200 times
Termination Tool   LSA-PLUS Punchdown tool
Termination Type   IDC