1238539   |   PPB1

ProPatch® Lite Bantam Panel, 2 x 48 bantam jacks with solder lugs, loaded with 96 PJ839 jacks

Product Classification  
Brand   Pro Patch®
Product Series   ProPatch
Product Type   Audio patch panel
Regional Availability   EMEA   |   Latin America   |   North America
   
Dimensions  
Height   44.50 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Environmental Specifications  
Environmental Standard   MIL-STD-202
Flammability Rating   UL 94 V-0
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity   Up to 95%, non-condensing
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
   
General Specifications  
Total Ports, quantity   96
Application   For use with Bantam audio patch cords
Growth Configuration   Fully loaded
Interface, front   Bantam jack
Mount Type   Rack, horizontally oriented
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Finish   Powder coated
Material Type   Steel
Plug Insertion Force, maximum   7 lbf
Plug Insertion Life, minimum   20000 times
Plug Retention Force, minimum   7 N   |   2 lbf
Termination Type   Solder lugs
Wiring   Non normalled