CV6732-000   |   BUDI-1S-T-B-12L216CS

BUDI Fiber Optic Wall mount Enclosure, 12 LC/APC ports, single circuit FIST splice trays for 16 SMOUV splices

  • Compact, wall mountable fiber enclosures for indoor and outdoor use
  • Specifically designed for fast FTTH deployment and easy customer connection
  • Available with splicing (FIST) and/or patching and/or splitter combinations
  • Multiple and modular cable port sealing options using gel technology
Product Classification  
Brand   FIST™
Product Type   Fiber wall box
Product Series   BUDI
Regional Availability   EMEA
   
General Specifications  
Enclosure Color   Gray
Functionality   Patching   |   Splicing
Interface Feature, input   APC
Interface, input   LC
Package, quantity   1
Packaging Type   Box   |   Carton
Port, quantity   12
Splice Tray Construction   SC (Single circuit)
Splicing Capacity, maximum   16
   
Dimensions  
Depth   120.00 mm   |   4.72 in
Height   340.00 mm   |   13.39 in
Height, with cover   420.00 mm   |   16.54 in
Width   240.00 mm   |   9.45 in
   
Dimension Drawing  
Click on image below to enlarge.
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Access   Front
Enclosure Material Type   LSZH thermoplastic
Front Cover Type   Snap-on cover
Lock Type   Key lock
Mount Type   Wall
   
Optical Specifications  
Fiber Mode   Singlemode
   
Environmental Specifications  
Environmental Space   Outdoor
Qualification Standard   IEC 60529, IP54   |   IEC 61753-1, category G