70831401-00   |   7083 1 401-00

LSA-PLUS® Distribution Box, for up to 5 10-pair Series 2 modules

Product Classification  
Brand   LSA-PLUS®
Product Type   Copper distribution box
Product Series   LSA-PLUS
Regional Availability   EMEA
   
General Specifications  
Enclosure Color   Gray
Package, quantity   1
Packaging Type   Box   |   Carton
   
Dimensions  
Depth   108.00 mm   |   4.25 in
Height   210.00 mm   |   8.27 in
Width   191.00 mm   |   7.52 in
   
Mechanical Specifications  
Access   Front
Cable Entry Location   Bottom
Cable Ports, quantity   8
Enclosure Material Type   LSZH thermoplastic
Front Cover Type   Hinged with lock
Mount Type   Wall
   
Environmental Specifications  
Environmental Space   Outdoor
Flammability Rating   UL 94 V-0
Qualification Standard   IEC 60529, IP54   |   IEC 60529, IP64 with optional sealing
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel