300100110991   |   OWB-S-N0-S21-NN-W-L-US

OWB Fiber Optic Wall Mount Fiber Box, 1 SC/APC adapter, no splicing, no splitters

  • Compact sized with multiple cable entry point options
  • Used as a premises connection device in FTTH networks
  • Easy access via the combined hinge + latch design
  • High sealing rate, UV resistant and UL compliant
  • Slack storage (3 mtr) for drop- and premise connection cable
Product Classification  
Product Type   Fiber wall box
Product Series   OWB
Regional Availability   North America
   
General Specifications  
Application   For cables with outer diameter 3 x 5.4 mm: 1 on top + 1 on bottom   |   For cables with outer diameter up to 10 mm: each on both sides   |   For cables with outer diameter up to 5 mm: 1 on rear + 4 on bottom
Enclosure Color   Gray
Functionality   Patching
Includes   Grommets
Interface Feature, input   APC
Interface, input   SC
Package, quantity   1
Packaging Type   Box   |   Carton
Port Capacity, maximum   4
Port, quantity   1
   
Dimensions  
Depth   71.88 mm   |   2.83 in
Height   209.80 mm   |   8.26 in
Width   173.74 mm   |   6.84 in
   
Dimension Drawing  
Click on image below to enlarge.
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Access   Front
Enclosure Material Type   LSZH thermoplastic
Front Cover Type   Hinged with latches
Lock Type   Ski latch and screw
Mount Type   Wall
   
Optical Specifications  
Fiber Mode   Singlemode
Insertion Loss, Terminal Connector, maximum   0.10 dB
   
Environmental Specifications  
Environmental Space   Outdoor
Flammability Rating   UL 94 V-0
Installation Temperature   -5 °C to +45 °C (+23 °F to +113 °F)
Qualification Standard   IEC 60529, IP65
Storage Temperature   -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel