Product Classification  
Portfolio   CommScope®
Product Series   UD
Product Type   Fiber patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type   Acrylonitrile butadiene styrene (ABS)   |   Polycarbonate (PC)   |   Steel
   
Dimensions  
Depth   553.97 mm   |   21.81 in
Height   177.80 mm   |   7.00 in
Width   482.60 mm   |   19.00 in
Weight   15.97 kg   |   35.20 lb
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Intelligence Type   iPatch® ready
Rack Units   4.0
Shelf Movement   Sliding
Application   Accepts twenty-four 360 modules or MPO panels
Color   Silver
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel