760235776   |   F-PB06-BC2-R06-L2A01-02

FibrBoss Wall Mounting Fiber Optic Box, outdoor, 6 LC/APC adapters, with pre-installed pigtails

  • Intended as a small patch and splice or fiber “hands-off” enclosure
  • Environmentally secure housing for indoor or outdoor wall mounted application
  • Accommodates field supplied flat or round drop cable inputs
  • Cable retention brackets are integrated into the fiber management tray
  • Splice protection sleeves are included to add customer convenience and efficiency
Product Classification  
Product Type   Fiber wall box
Product Series   PB06
Regional Availability   Asia   |   Australia/New Zealand   |   Latin America   |   North America
   
General Specifications  
Application   For cables with outer diameter up to 10 mm: each on both sides
Cable Type   Pigtails - Stranded
Enclosure Color   Beige
Functionality   Patching   |   Splicing
Includes   Splice protectors   |   Splice tray
Interface Feature, input   APC
Interface, input   LC
Package, quantity   1
Packaging Type   Box   |   Carton
Port, quantity   6
Splicing Capacity, maximum   6
   
Dimensions  
Depth   60.96 mm   |   2.40 in
Height   121.92 mm   |   4.80 in
Width   162.56 mm   |   6.40 in
   
Mechanical Specifications  
Access   Front
Enclosure Material Type   LSZH thermoplastic
Front Cover Type   Hinged with lock
Lock Type   Padlock ready
Mount Type   Pedestal   |   Pole   |   Wall
   
Optical Specifications  
Fiber Mode   Singlemode
Insertion Loss, Terminal Connector, maximum   0.20 dB
Return Loss, Connector, minimum   55 dB
   
Environmental Specifications  
Environmental Space   Outdoor
Flammability Rating   UL 94 V-0
Qualification Standard   IEC 60529, IP65
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Logo
Add Cancel