1168156-ZZ   |   FL2-R970096A0-0A00-R

FL2000 Fiber Termination Panel, 96 SC/UPC, singlemode, 6RU, 19 in, putty white

Product Classification  
Product Series   FL2000
Product Type   Fiber patch panel
Regional Availability   Latin America   |   North America
   
Construction Materials  
Fiber Mode   Singlemode
Finish   Powder coated
Material Type   Steel
   
Dimensions  
Depth   256.54 mm   |   10.10 in
Height   266.70 mm   |   10.50 in
Width   482.60 mm   |   19.00 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Rack Units   6.0
Shelf Movement   Hinged
Adapter Packs Included, quantity   8
Color   Putty white
Color, front   Putty white
Functionality   Patching
Growth Configuration   Fully loaded
Includes   Mounting hardware
Interface Feature, front   Standard
Interface, front   SC
Package Quantity   1
Patching Capacity, maximum   96
Rack Type   EIA 19 in
Splicing Capacity, maximum   0
Total Ports, quantity   96