300100115147   |   NGFB-TB4QLUK0BR040

Next Generation Frame (NGF) Fiber Termination Block with IFC Cable, singlemode, 192 LC/UPC to Stub tail, left oriented, upward cable exit, black, 40 m

Product Classification  
Product Series   NGFB
Product Type   Fiber patch block, with IFC cable
Regional Availability   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Mode   Singlemode
Finish   Powder coated
Material Type   Steel
   
Dimensions  
Cable Stub Length   40 m   |   131 ft
   
Environmental Specifications  
Operating Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Qualification Standards   Telcordia GR-449-CORE
Relative Humidity   Up to 80%, non-condensing
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Shelf Movement   Fixed
Application   Used in NGF-style frames only
Body Style   Left orientation
Cable Stub Type   IFC, ribbon
Color   Black
Color, front   Black
Door Type, front   Compression latch   |   Hinged
Functionality   Patching
Growth Configuration   Fully loaded
Interface Feature, front   Standard
Interface, front   LC
Interface, rear   Stub tail
Package Quantity   1
Rack Type   NGF
Total Ports, quantity   192
   
Mechanical Specifications  
Cable Exit Location   Upward
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel