760237397   |   BUDI-FS-TS212-US00

BUDI Fiber Optic Wall mount Enclosure with FOSC Management System, 12 SC/APC ports

  • Compact, wall mountable fiber enclosures for indoor and outdoor use
  • Specifically designed for fast FTTH deployment and easy customer connection
  • Multiple and modular cable port sealing options using gel technology
Product Classification  
Brand   FOSC™
Product Type   Fiber wall box
Product Series   BUDI
Regional Availability   North America
   
General Specifications  
Enclosure Color   Gray
Functionality   Patching   |   Splicing
Includes   Cable seal   |   Pigtail seals   |   Splice tray
Interface Feature, input   APC
Interface, input   SC
Package, quantity   1
Packaging Type   Box   |   Carton
Port, quantity   12
Splicing Capacity, maximum   48
   
Dimensions  
Depth   145.00 mm   |   5.71 in
Height   425.00 mm   |   16.73 in
Height, with cover   500.00 mm   |   19.69 in
Width   295.00 mm   |   11.61 in
   
Dimension Drawing  
Click on image below to enlarge.
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Access   Front
Enclosure Material Type   LSZH thermoplastic
Front Cover Type   Snap-on cover
Mount Type   Wall
   
Environmental Specifications  
Environmental Space   Indoor   |   Outdoor
Qualification Standard   IEC 60529, IP54   |   IEC 61753-1, category G