64282423-00   |   6428 2 423-00

LSA-PLUS® Connection Box, 510 Series, holds up to 1 x 34 Series 2 LSA-PLUS modules

Product Classification  
Brand   LSA-PLUS®
Product Series   LSA-PLUS
Product Type   Copper distribution box
Regional Availability   EMEA
   
Dimensions  
Depth   140.00 mm   |   5.51 in
Height   1000.00 mm   |   39.37 in
Weight   11.00 kg   |   24.25 lb
Width   300.00 mm   |   11.81 in
   
Environmental Specifications  
Environmental Space   Indoor
   
General Specifications  
Color   Gray
Modules, quantity   34
Mount Type   Wall mount
Package Quantity   1
Packaging Type   Bag   |   Carton
   
Mechanical Specifications  
Cable Entry Location   Top   |   Bottom
Finish   Powder coated
Front Door Type   Double hinged
Material Type   Steel
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel