Product Classification  
Portfolio   SYSTIMAX®
Brand   VisiPatch®
Product Type   Cable management hardware
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   299.72 mm   |   11.80 in
Height   533.40 mm   |   21.00 in
Width   254.00 mm   |   10.00 in
   
Electrical Specifications  
ANSI/TIA Category   6A
   
Environmental Specifications  
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard   Austel   |   CE   |   cUL   |   UL
   
General Specifications  
Product Design   VisiPatch® 360
Includes   Door   |   Three macro cable retainers   |   Three spacer module extenders   |   Three spacer modules
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel