CK7739-000   |   IWB12-SC-FS-12-00-10

IWB Fiber Wall Box, 2-door, singlemode SC/UPC, 12-ports, no pigtails, splice tray, 1 cable clamp

  • Ideal for small to medium fiber counts within communication rooms or closets at customer sites
  • Provides demarcation access for the telecom carrier and the end-user by way of separate compartments
  • Guarantees mechanical protection and fiber management for indoor and outdoor cable
  • Fully customizable for patch-patch, splice-patch or for the storage of un-terminated (dark) fibers
Product Classification  
Product Series   IWB
Product Type   Fiber wall box
Regional Availability   Asia   |   EMEA
   
Construction Materials  
Fiber Mode   Singlemode
Finish   Powder coated
Material Type   Steel
   
Dimensions  
Depth   85.00 mm   |   3.35 in
Height   270.00 mm   |   10.63 in
Width   305.00 mm   |   12.01 in
   
Environmental Specifications  
Environmental Space   Indoor
Qualification Standards   NEMA type 12
   
General Specifications  
Adapters, quantity   12
Application   Patching   |   Splicing
Color   Gray
Door, quantity   2
Interface Feature, front   Standard
Interface, front   SC
Package Quantity   1
Packaging Type   Bag   |   Carton
Splice Trays Included, quantity   0
Splicing Capacity, maximum   12
Splicing Type   Mass fusion
Total Ports, quantity   12
   
Mechanical Specifications  
Cable Clamps, quantity   1
Cable Entry Location   Bottom right   |   Top right
Front Door Type   Single hinged
Mount Type   Wall